MAX77301

PRODUCTION

JEITA-Compliant, Li+ Charger with Smart Power Selector, Automatic Detection, and USB Enumeration

Safe and Quick Charging, Adapter Type Detection, and Maximum Charge Current Enumeration

Viewing:

Overview

  • Enables Charging from a USB Port
  • Automatic Detection of Adapter Type
  • Input Current Up to 1500mA and Charging Current Up to 900mA
  • Enumeration Without Processor Intervention
  • Supports USB Low-Speed and Full-Speed
  • Compliant with USB 2.0 Specification and Battery Charging Specification (Revision 1.1)
  • Compliant with Next Generation Low-Voltage Li-Ion Battery Profiles
  • Input Overvoltage Protection Up to 16V
  • Smart Power Selector Allows Power Path Operation with Discharged or No Battery
  • Battery Detection Including Packs with Open Protectors
  • Thermal Regulation Prevents Overheating
  • LED Indicator for Charge Done, Precharge, and Time/Temperature Error
  • Serial (400kHz) I²C-Compatible Interface
  • 6µA (typ) Shutdown Current
  • 2.44mm x 2.44mm, 25-Bump WLP Package
MAX77301
JEITA-Compliant, Li+ Charger with Smart Power Selector, Automatic Detection, and USB Enumeration
MAX77301: Simplified Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 4
MAX8895V PRODUCTION Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration
MAX8895W PRODUCTION Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration
MAX8895X PRODUCTION Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration
MAX8895Y LAST TIME BUY Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX77301EVKIT

Evaluation Kit for the MAX77301/MAX77301A

Features and Benefits

  • Enables Charging from a Micro-B USB Connector
  • USB Enumeration without Host-Processor Intervention
  • Automatic Detection of Adapter Type or USB Port
  • Dual-Speed USB Operation (Full Speed or Low Speed)
  • Input Overvoltage Protection to 16V
  • Smart Power Selector
    • Automatic Current Sharing Between Battery Charging and System
    • Operates with Discharged or No Battery
  • LED Indicators
  • NTC Monitoring of Battery Temperature
  • JEITA-Compliant Charging Profile
  • Thermal-Charge Regulation Prevents the IC from Overheating

Product Details

The MAX77301 evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX77301 dual-path lithium-ion (Li+) battery charger with USB enumeration and automatic adapter-type detection features. The EV kit is powered from a USB port or dedicated charger with automatic detection of adapter type and USB enumeration capability.

The IC features a Smart Power Selector™ feature that makes the best use of limited USB or adapter power. Battery charge current is set independent of the inputcurrent limit. Power not used by the system charges the battery. This allows the application to operate without a battery, discharged battery, or dead battery. Automatic input selection switches the system between battery, battery assist, and external power modes.

The EV kit provides LED indicators for adapter-type detection (active-low UOK), external power-on (active-low EXT_PWRON), charging status (active-low CHG_STAT), external power-source current capability (CHG_TYPE), and interrupts (active-low IRQ). The EV kit also features an NTC thermistor for thermal protection and JEITA-compliant* charging.

The EV kit is configured for full-speed USB by default, but can be configured for low-speed USB by removing the crystal oscillator and adjusting jumper default settings.

Applications

  • Bluetooth Headsets, PDAs, and MP3 Players
  • Other Portable Devices

MAX77301EVKIT
Evaluation Kit for the MAX77301/MAX77301A

Latest Discussions

Recently Viewed