MAX7405

PRODUCTION

8th-Order, Lowpass, Bessel, Switched-Capacitor Filters

Smallest, Lowest-Power 8th-Order Bessel Filters

Viewing:

Overview

  • 8th-Order, Lowpass Bessel Filters
  • Low Noise and Distortion: -82dB THD + Noise
  • Clock-Tunable Corner Frequency (1Hz to 5kHz)
  • 100:1 Clock-to-Corner Ratio
  • Single-Supply Operation
    • +5V (MAX7401)
    • +3V (MAX7405)
  • Low Power
    • 2mA (Operating Mode)
    • 0.2µA (Shutdown Mode)
  • Available in 8-Pin SO/DIP Packages
  • Low Output Offset: ±5mV

The MAX7401/MAX7405 8th-order, lowpass, Bessel, switched-capacitor filters (SCFs) operate from a single +5V (MAX7401) or +3V (MAX7405) supply. These devices draw only 2mA of supply current and allow corner frequencies from 1Hz to 5kHz, making them ideal for low-power post-DAC filtering and anti-aliasing applications. They feature a shutdown mode that reduces supply current to 0.2µA.

Two clocking options are available on these devices: self-clocking (through the use of an external capacitor) or external clocking for tighter corner-frequency control. An offset adjust pin allows for adjustment of the DC output level.

The MAX7401/MAX7405 Bessel filters provide low overshoot and fast settling. Their fixed response simplifies the design task to selecting a clock frequency.

Applications

  • ADC Anti-Aliasing
  • Air-Bag Electronics
  • CT2 Base Stations
  • Post-DAC Filtering
  • Speech Processing

MAX7405
8th-Order, Lowpass, Bessel, Switched-Capacitor Filters
MAX7401, MAX7405: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 2
MAX291 PRODUCTION 8th-Order, Lowpass, Switched-Capacitor Filters
MAX296 PRODUCTION 8th-Order, Lowpass, Switched-Capacitor Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7405 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed