MAX7320
PRODUCTIONI²C Port Expander with Eight Push-Pull Outputs
An Eight Push-Pull Output GPIO/LED Driver with an RST Input and Software Compatible with the MAX7324, MAX7325, MAX7326, and MAX7327 (16-Port GPIOs)
- Part Models
- 3
- 1ku List Price
- Starting From $1.80
Overview
- 400kHz, +5.5V-Tolerant I²C Serial Interface
- +1.71V to +5.5V Operating Voltage
- Eight Push-Pull Output Ports with Selectable Power-Up Logic States
- Active-Low RST Clears the Serial Interface, Terminating Any Serial Transaction to or from the MAX7320
- AD0 and AD2 Inputs Select from 16 Slave Addresses
- Low 0.6µA (typ) Standby Current
- -40°C to +125°C Temperature Range
The MAX7320 2-wire serial-interfaced peripheral features eight push-pull outputs with selectable power-up logic states.
The +5.5V tolerant active-low RST input clears the serial interface, terminating any I²C communication to or from the MAX7320.
The MAX7320 uses two address inputs with four-level logic to allow 16 I²C slave addresses. The slave address also determines the power-up state level for the outputs in groups of four ports.
The MAX7320 supports hot insertion. The serial interface SDA, SCL, AD0, AD2, and active-low RST remain high impedance in power-down (V+ = 0V) with up to +6V asserted on them.
The MAX7320 is one device in a family of pin-compatible port expanders with a choice of input ports, open-drain I/O ports, and push-pull output ports.
The MAX7320 is available in 16-pin QSOP and 16-pin TQFN packages, and is specified over the automotive temperature range (-40°C to +125°C).
Applications
- Cell Phones/PDAs
- Notebooks
- RAID
- Satellite Radios
- Servers
Documentation
Data Sheet 1
Technical Articles 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7320AEE+ | QSOP | ||
| MAX7320ATE+ | LFCSP | ||
| MAX7320ATE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX7320AEE+ | PRODUCTION | |
| MAX7320ATE+ | PRODUCTION | |
| MAX7320ATE+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX7320ATE+ | PRODUCTION | |
|
Apr 9, 2018 - 1682 ASSEMBLY |
||
| MAX7320ATE+ | PRODUCTION | |
| MAX7320ATE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX7320ATE+ | PRODUCTION | |
| MAX7320ATE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX7320ATE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX7320 yet. Have something to say?
Start a Discussion on EngineerZone®