MAX6970

PRODUCTION

8-Port, 36V Constant-Current LED Driver

Industry-Standard Operation, 36V-Tolerant Outputs

Viewing:

Overview

  • 25Mbps Industry-Standard 4-Wire Serial Interface at 5V
  • 3V to 5.5V Logic Supply
  • Eight Constant-Current LED Outputs Rated at 36V
  • Up to 55mA Continuous Current per Output
  • Output Current Programmed by Single Resistor
  • 3% Current Matching Between Outputs
  • 6% Current Matching Between ICs
  • -40°C to +125°C Temperature Range

The MAX6970 serial-interfaced LED driver provides eight open-drain, constant-current-sinking LED driver outputs rated at 36V. The device operates from a 3V to 5.5V supply. The MAX6970 supply and the LEDs' supply can power up in any order. The constant-current outputs are programmed together up to 55mA using a single external resistor. The MAX6970 operates with a 25Mbps, industry-standard, 4-wire serial interface.

The MAX6970 uses the industry-standard shift-register-plus-latch-type serial interface. The driver accepts data shifted into an 8-bit shift register using data input DIN and clock input CLK. Input data appears at output DOUT eight clock cycles later to allow cascading of multiple MAX6970s. The latch-enable input, LE, loads the 8 bits of shift register data into an 8-bit output latch to set which LEDs are on and which are off. The output-enable input, active-low OE , gates all eight outputs on and off, and is fast enough to be used as a PWM input for LED intensity control.

For applications requiring LED fault detection, refer to the MAX6981 data sheet that automatically detects open-circuit LEDs.

For safety-related applications requiring a watchdog timer, refer to the MAX6980 data sheet, which includes a fail-safe feature that blanks the display if the serial interface becomes inactive for more than 1s.

The MAX6970 is one of a family of 10 shift-register-plus-latch-type LED drivers. The family includes 8-port and 16-port types, with 5.5V- or 36V-rated LED outputs, with and without open-circuit LED detection and watchdog. All versions operate from a 3V to 5.5V supply, and are specified over the -40°C to +125°C temperature range.

Applications

  • Architectural Lighting
  • Gaming Features
  • Marquee Displays
  • Point-of-Order Signs
  • Traffic Signs
  • Variable Message Signs

MAX6970
8-Port, 36V Constant-Current LED Driver
MAX6970: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 6
MAX6968 PRODUCTION 8-Port, 5.5V Constant-Current LED Driver
MAX6977 Obsolete 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection
MAX6978 PRODUCTION 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog
MAX6969 PRODUCTION 16-Port, 5.5V Constant-Current LED Driver
MAX6979 PRODUCTION 16-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog
MAX6971 PRODUCTION 16-Port, 36V Constant-Current LED Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX6970EVKIT

Evaluation Kit for the MAX6970

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Optional External LED Supply Voltage
  • Lead-Free and RoHS-Compliant
  • Serial-Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX6970 evaluation kit (EV kit) provides a proven design to evaluate the MAX6970 eight-port, 36V constant-current LED driver. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6970.

The MAX6970 EV kit PCB comes with a MAX6970AUE+ installed.

Applications

  • Architectural Lighting
  • Gaming Features
  • Marquee Displays
  • Point-of-Order Signs
  • Traffic Signs
  • Variable Message Signs

MAX6970EVKIT
Evaluation Kit for the MAX6970

Latest Discussions

No discussions on MAX6970 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed