MAX6884

PRODUCTION

EEPROM-Programmable, Hex, Power-Supply Supervisors with an ADC

Viewing:

Overview

  • 6 Configurable Input Voltage Detectors
    • Programmable Thresholds 0.5V to 3.05V (in 10mV Increments) or 1V to 5.8V (in 20mV Increments)
    • Primary UV and Secondary UV/OV Thresholds
  • One Configurable Watchdog Timer from 6.25ms to 102.4s
  • Configurable Active-Low RESET, Active-Low UV/Active-Low OV, and Active-Low WDO Outputs
  • Three Programmable Outputs
    • Open-Drain or Weak Pullup Active-Low RESET, Active-Low UV/Active-Low OV, and Active-Low WDO
    • Active-Low Output Logic
    • Timing Delays from 25µs to 1600ms
  • Margining Disable and Manual Reset Controls
  • Internal 1.25V Reference or External Reference Input
  • 10-Bit Internal ADC Samples the Input Voltage Detectors, VCC and Auxiliary Input
  • 512-Bit User EEPROM
    • Endurance: 100,000 Erase/Write Cycles
    • Data Retention: 10 Years
  • SMBus/I²C-Compatible Serial Configuration/Communication Interface
  • ±1% Threshold Accuracy

The MAX6884/MAX6885 EEPROM-configurable, multivoltage power-supply supervisors monitor six voltage-detector inputs, one auxiliary input, and one watchdog input, and feature three programmable outputs for highly configurable power-supply monitoring applications. Manual reset and margin disable inputs offer additional flexibility.

Each voltage-detector input offers a programmable primary undervoltage and secondary undervoltage/overvoltage threshold. Voltage-detector inputs IN1–IN6 monitor voltages from 1V to 5.8V in 20mV increments or 0.5V to 3.05V in 10mV increments.

Programmable outputs active-low RESET, active-low UV/active-low OV, and active-low WDO provide system resets/interrupts. Programmable output options include open-drain or weak pullup. Programmable timing delay blocks configure each output to wait between 25µs and 1600ms after their respective assertion-causing conditions have been cleared. A fault register logs condition-causing events (undervoltage, overvoltage, manual reset, etc.).

An internal 10-bit, 1% accurate ADC (MAX6884 only) converts the voltages at IN1–IN6, AUXIN, and VCC through a multiplexer that automatically sequences through all inputs every 200ms. An SMBus™/I²C-compatible serial data interface programs and communicates with the configuration EEPROM, configuration registers, internal 512-bit user EEPROM, and reads the ADC registers (MAX6884 only) and fault registers.

The MAX6884/MAX6885 are available in a 5mm x 5mm x 0.8mm 20-pin thin QFN package and operate over the extended temperature range (-40°C to +85°C).

Applications

  • Multimicroprocessor/Voltage Systems
  • Networking Systems
  • Servers and Workstations
  • Storage Equipment
  • Telecommunication/Central Office Systems
  • Wireless Base Stations

MAX6884
EEPROM-Programmable, Hex, Power-Supply Supervisors with an ADC
MAX6884, MAX6885: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 5
MAX6870 PRODUCTION EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC
MAX6872 PRE-RELEASE EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors with Charge-Pump Outputs
MAX6874 PRE-RELEASE EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors
MAX6890 PRE-RELEASE EEPROM-Programmable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors
MAX6893 PRE-RELEASE Pin-Selectable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors
Supervisory Circuits & Reset ICs 1
MAX6886 PRODUCTION Pin-Selectable, Hex Power-Supply Supervisory Circuit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX6884 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed