MAX5217
PRODUCTION14-/16-Bit, Low-Power, Buffered Rail-to-Rail DACs with I²C Interface
Save Power and Board Space with Less than 80µA IQ and a 3mm x 5mm, 8-Pin µMAX Package
- Part Models
 - 3
 - 1ku List Price
 - Starting From $3.69
 
Overview
- Low-Power Consumption (80µA, max)
 - 18µs Settling Time
 - 16-/14-Bit Resolution in a 3mm x 5mm, 8-Pin µMAX Package
 - Relative Accuracy
- ±0.4 LSB INL (MAX5215, 14 Bit) typ, 1 LSB (max)
 - ±1.2 LSB INL (MAX5217, 16 Bit) typ, 4 LSB (max)
 
 - Guaranteed Monotonic Over All Operating Range
 - Low Gain and Offset Error
 - Wide 2.7V to 5.5V Supply Range
 - Rail-to-Rail Buffered Output Operation
 - Safe Power-Up-Reset to Zero DAC Output
 - I²C-Compatible 400kHz Serial Interface
 - User-Programmable Active-Low AUX Input Functions
- Active-Low CLR, Clear to 0, Midscale, or Full Scale
 - Active-Low LDAC, Asynchronous Load DAC
 
 - 256kΩ Reference Input Resistance for Low Power Operation
 - Buffered Voltage Output Directly Drives 10kΩ Loads
 - Output Power-Down Terminated with 1kΩ or 100kΩ to Ground or Left High-Impedance
 
The MAX5215/MAX5217 are pin-compatible 14-bit and 16-bit digital-to-analog converters (DACs). The MAX5215/MAX5217 are single-channel, low-powered, buffered voltage-output DACs. The devices use a precision external reference applied through the high resistance input for rail-to-rail operation and low system power consumption. The MAX5215/MAX5217 accept a wide 2.7V to 5.5V supply voltage range. Power consumption is extremely low to accommodate most low-power and low-voltage applications.
The MAX5215/MAX5217 have an I²C-compatible, 2-wire serial interface that operates at clock rates up to 400kHz. On power-up, the MAX5215/MAX5217 reset the DAC output to zero, providing additional safety for applications that drive valves or other transducers that need to be off on power-up. The DAC output is buffered resulting in a low supply current of 80µA (max) and a low offset error of ±0.25mV. An asynchronous active-low input, AUX, is provided. This input can be programmed to support clear or load DAC operations, independent of the serial interface. The MAX5215/MAX5217 are available in an ultra-small (3mm x 5mm), 8-pin µMAX® package and are specified over the -40°C to +105°C extended industrial temperature range.
Applications
- Automatic Test Equipment
 - Automatic Tuning
 - Communication Systems
 - Data Acquisition
 - Gain and Offset Adjustment
 - Portable Instrumentation
 - Power Amplifier Control
 - Process Control and Servo Loops
 - Programmable Voltage and Current Sources
 - Remote Sensing
 
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| MAX5217BGUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5217GUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5217GUA+T | Micro-MAX, Thin Shrink Small-Outline | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| 
                                                            Sep 19, 2018 - 1753N ASSEMBLY  | 
                                                    ||
| MAX5217BGUA+ | PRODUCTION | |
| MAX5217GUA+ | PRODUCTION | |
| MAX5217GUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description | 
|---|---|---|
| Digital to Analog Converters (DACs) 3 | ||
| MAX5216 | PRODUCTION | 14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface | 
| MAX5214 | PRODUCTION | 14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface | 
| MAX5318 | PRODUCTION | 18-Bit, High-Accuracy Voltage Output DAC with Digital Gain, Offset Control, and SPI Interface | 
Tools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX5217 yet. Have something to say?
Start a Discussion on EngineerZone®