MAX44009

LAST TIME BUY

Industry's Lowest-Power Ambient Light Sensor with ADC

Reduces System Cost and Simplifies System Design

Viewing:

Overview

  • Wide 0.045 Lux to 188,000 Lux Range
  • Small, 2mm x 2mm x 0.6mm UTDFN-Opto
  • VCC = 1.7V to 3.6V
  • ICC = 0.65µA Operating Current
  • -40°C to +85°C Temperature Range
  • Device Address Options
    • 1001 010x and 1001 011x

The MAX44009 ambient light sensor features an I²C digital output that is ideal for a number of portable applications such as smartphones, notebooks, and industrial sensors. At less than 1µA operating current, it is the lowest power ambient light sensor in the industry and features an ultra-wide 22-bit dynamic range from 0.045 lux to 188,000 lux.

Low-light operation allows easy operation in dark-glass applications.

The on-chip photodiode's spectral response is optimized to mimic the human eye’s perception of ambient light and incorporates IR and UV blocking capability. The adaptive gain block automatically selects the correct lux range to optimize the counts/lux.

The IC is designed to operate from a 1.7V to 3.6V supply voltage range and consumes only 0.65µA in full operation. It is available in a small, 2mm x 2mm x 0.6mm UTDFN-Opto package.

Applications

  • Cellular Phones/Smartphones
  • Digital Lighting Management
  • Portable Devices
  • Security Systems
  • Tablet PCs/Notebook Computers
  • TVs/Projectors/Displays

MAX44009
Industry's Lowest-Power Ambient Light Sensor with ADC
MAX44009: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

MAX44009EVKIT

Evaluation Kit for the MAX44009

Features and Benefits

  • Powered Directly from a USB Port
  • On-Board Microcontroller to Generate I²C Commands
  • Easy-to-Use, Menu-Driven Software
  • Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44009 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX44009 low-power ambient light sensor. The EV kit can be powered directly from the universal serial bus (USB) or from a single-supply voltage of 1.7V to 3.6V.

The EV kit provides an on-board I²C/SMBus interface and is connected to the computer through the USB port. The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple user interface for exercising the device's features. The program is menu driven and offers a graphical user interface (GUI) complete with control buttons and status displays.

The on-board device can also be controlled by an external master, allowing users to test different code implementations to interface with the part.

Applications

  • Cellular Phones/Smartphones
  • Digital Lighting Management
  • Portable Devices
  • Security Systems
  • Tablet PCs/Notebook Computers
  • TVs/Projectors/Displays

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

MAXWINGDEMO1

Evaluation Kit for the MAX44009, MAX31723, MAX98300, MAX5216

Features and Benefits

  • MAX44009 Optical Sensor (I2C)
  • MAX31723 Temperature Sensor (SPI)
  • MAX5216 Digital-to-Analog Convertor (SPI)
  • MAX98300 Class-D Audio Amplifier with On-Board SMD Speaker

Product Details

The MAXWINGDEMO1# evaluation kit is a serial bus experimentation platform that builds upon the MAX32620FTHR board by adding several SPI and I2C peripherals in a featherwing form factor. The MAX32620FTHR is available separately.

The kit includes the following items:

  • MAXWINGDEMO1# Featherwing printed circuit board

Applications

  • Cellular Phones/Smartphones
  • Digital Lighting Management
  • Portable Devices
  • Security Systems
  • Tablet PCs/Notebook Computers
  • TVs/Projectors/Displays

MAX44009EVKIT
Evaluation Kit for the MAX44009
MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules
MAXWINGDEMO1
Evaluation Kit for the MAX44009, MAX31723, MAX98300, MAX5216

Latest Discussions

Recently Viewed