MAX35101

LAST TIME BUY

Time-to-Digital Converter with Analog Front-End

Accurate Low Flow Measurement with Low System Power Consumption

Viewing:

Part Details

  • High Accuracy Flow Measurement for Billing and Leak Detection
    • Time-to-Digital Accuracy Down to 20ps
    • Measurement Range Up to 8ms
    • Two Channels: Single-Stop Channel
  • High Accuracy Temperature Measurement for Precise Heat and Flow Calculations
    • Up to Four (4) 2-Wire Sensors
    • PT1000 and PT500 RTD Support
  • Maximizes Battery Life with Low Device and Overall System Power
    • Low 10µA ToF measurement and < 125nA Duty-Cycled Temperature Measurement
    • Event Timing Mode Reduces Host µC
  • Overhead to Minimize System Power Consumption
    • 2.3V to 3.6V Single-Supply Operation
  • High-Integration Solution Minimizes Parts Countand Reduces BOM Cost
    • 8KB of Nonvolatile Flash Memory for Data Logging
    • Built-in Real Time Clock
    • Small, 5mm x 5mm, 32-Pin TQFP Package
    • -40°C to +85°C Operation
MAX35101
Time-to-Digital Converter with Analog Front-End
MAX35101: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EV-FLOWMETER-ARDZ

Low-Power Heat and Flow Measurement Sensor

Features and Benefits

  • High Accuracy Flow Measurement for Billing and Leak Detection
    • Time-to-Digital accuracy down to 20 ps
    • Measurement range up to 8 ms
    • Two Channels: single-stop channel
  • High Accuracy Temperature Measurement for Precise Heat and Flow Calculations
    • Up to four (4) 2-wire sensors
    • PT1000 and PT500 RTD support
  • Maximizes Battery Life with Low Device and Overall System Power
    • Low 10 μA ToF measurement and <125 nA duty-cycled temperature measurement
    • Event-timing mode reduces host microcontroller

Product Details

The EV-FLOWMETER-ARDZ sensor is an advanced and efficient solution for flow measurement, suitable for utility and industrial applications. The ultrasonic time-of-flight technology, coupled with the integrated functions of the MAX35101 Time-to-Digital Converter, addresses the limitations of mechanical flow meters and offers improved accuracy and longevity.

This reference design serves as a platform for developing customized heat or flow meters.

APPLICATIONS

  • Ultrasonic Heat Meters
  • Ultrasonic Water Meters
  • Ultrasonic Gas Meters
  • Utility Metering
  • Environmental Monitoring

EV-FLOWMETER-ARDZ
Low-Power Heat and Flow Measurement Sensor
EV-FLOWMETER-ARDZ Board Photo Angle View EV-FLOWMETER-ARDZ Board Photo Top View EV-FLOWMETER-ARDZ Board Photo Bottom View EV -FLOWMETER -ARDZ Block Diagram

Reference Designs

maxrefdes70fig00
MAXREFDES70 Circuits from the lab

High-Precision, Long-Battery Life Heat/Flow Meter

Features and Benefits

  • High precision
  • Large flow rate range
  • Ultra-low power consumption (20 years of battery life)
  • Compact and low cost

MAXREFDES70
High-Precision, Long-Battery Life Heat/Flow Meter
maxrefdes70fig00
maxrefdes70fig01

Latest Discussions

Recently Viewed