MAX32663A

PRODUCTION

Ultra-Low Power ECG Biometric Sensor Hub

Low-Power ECG Sensor Hub Family which Seamlessly Communicates with Maxim's ECG AFE

Viewing:

Overview

  • Three Different Versions
    • Version FS (Full HeartKey Suite)
      • Heart Rate, Heart Rate Variability, Stress Level Index, Energy Expenditure and User Identification
    • Version W (Health and Wellness)
      • Heart Rate, Heart Rate Variability, Stress Level Index and Energy Expenditure
    • Version UI (User Identification)
      • User Identification
  • Biometric Sensor Hub Enables Faster Time to Market
  • Removes Software Licensing Burden
  • One Slave I2C for Communication with a Host Microcontroller
  • One Master I2C for Communication with Sensors
  • Manages the Ultra-Low Power-Hardware for Increased Efficiency
  • First-In First-Out (FIFO) Provides Minimal Host Interaction
  • Easily Integrate with Maxim’s Low-Power ECG AFEs (e.g., MAX30003)
  • Tiny Form Factors for Footprint-Constrained Designs
    • 3mm x 3mm TQFN
    • 1.6mm x 1.6mm WLP
MAX32663A
Ultra-Low Power ECG Biometric Sensor Hub
MAX32663A:  Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Sensor Analog Front Ends 2
MAX30003 PRODUCTION Ultra-Low Power, Single-Channel Integrated Biopotential (ECG, R to R Detection) AFE
MAX30001 PRODUCTION Ultralow-Power, Single-Channel Integrated Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) AFE
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX30003WING2

Evaluation Kit for the MAX32663A

Features and Benefits

  • Integrates B-Secur ECG Firmware
  • Evaluates MAX32663A Sensor Hub and the MAX30003 ECG AFE
  • Measures Heart Rate, Heart Rate Variability, and Stress
  • User Identification through ECG Analysis
  • PCB ECG Electrodes
  • Connector for External ECG Electrodes
  • Adafruit® Feather-Compatible Host Processor Socket with MAX32620FTHR Board Installed

Product Details

The MAX30003WING2 evaluation kit demonstrates the use of the MAX32663A MCU as an ECG sensor hub. The MAX32663A runs advanced ECG algorithms provided by B-Secur, which transforms raw ECG data collected from the MAX30003 analog front end (AFE) into simple, high-level information which is then communicated to the MAX32620FTHR host processor through the I2C interface. The EV kit is accompanied by PC software, which allows easy evaluation of the ECG algorithms.

The kit includes the following items:

  • MAX30003WING2# Circuit Board
  • MAX326325PICO JTAG Debugger/Programmer
  • MAX32620FTHR Feather Board
  • Micro USB Cables
  • SWD Cable

Applications

  • Fitness Monitors
  • Industrial Sensors
  • IoT
  • Optical Modules: QSFP-DD, QSFP, 400G
  • Portable Medical Devices
  • Sports Watches
  • Wearable Medical Patches

MAX30003WING2
Evaluation Kit for the MAX32663A

Latest Discussions

Recently Viewed