MAX25203

Obsolete

Dual-Phase Synchronous Boost Controller with Programmable Gate Drive and I2C

Enable High-Vt FETs, Protection against Overcurrent with Current-Limit Blanking to Reduce System Cost

Viewing:

Overview

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • ±1.5% Output-Voltage Accuracy at FB
    • Output Voltage Adjustable Between 12V and 65V (70V Abs Max) or 6V and 59V (MAX25203AATJD/MAX25203AATJE)
    • 5µA Shutdown Supply Current
  • High Efficiency and Current Sharing
    • Pass-Through for >98% Efficiency
    • OTP Gate Drive Voltage from 6.5V to 10V Allows User to Optimize External MOSFETs and Improve Efficiency
    • Current Sharing Accuracy of ±5% Between Phases to Improve System Efficiency
    • Programmable Current-Limit Blanking Handles High Peak Loads without Oversizing Inductor
  • EMI-Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • On-the-Fly Frequency-Synchronization Input
    • Resistor-Programmable Frequency between 220kHz and 2.1MHz
    • Synchronization Output Provides 90° Out-of-Phase Clock for Quad-Phase Operation
  • Integration and Thermally Enhanced Package Saves Board Space and Cost
    • Current-Mode Controllers with Forced-Continuous and Skip Modes
    • Side-Wettable, 32-Pin TQFN-EP Package
  • Protection Features and I2C Diagnostics for Improved System Reliability
    • Supply Undervoltage Lockout
    • Die Temperature Monitoring through I2C
    • Short-Circuit Protection with True ShutdownTM
    • Individual Phase Current Monitoring through I2C
MAX25203
Dual-Phase Synchronous Boost Controller with Programmable Gate Drive and I2C
MAX25203: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX25201 PRODUCTION 36V HV Synchronous Boost Controller for Automotive Infotainment Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

Software Development 2

SIMPLIS Models 1


Evaluation Kits

MAX25203EVKIT

Evaluation Kit for the MAX25203

Features and Benefits

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • ±1.5% Output-Voltage Accuracy at FB
    • Output Voltage Adjustable Between 12V and 65V
    • 5µA Shutdown Supply Current
  • High Efficiency and Current Sharing
    • Preset Gate Drive Voltage for External MOSFETs from 5.5V to 10V Allows User to Optimize External MOSFETs
    • Current Sharing Accuracy is ±5% Between 2 Phases to Improve System Efficiency
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz
  • Integration and Thermally Enhanced Packages Save Board Space and Cost
    • Current-Mode Controllers with Forced-Continuous and Skip Modes
    • Side Wettable 32-Pin TQFN-EP Package
  • Protection Features and I2C diagnostics for Improved System Reliability
    • Supply Undervoltage Lockout
    • Die Temperature Monitoring via I2C
    • Short Circuit Protection with True Shutdown
    • Individual Phase Current Monitoring via I2C

Product Details

The MAX25203 evaluation kit (EV kit) is a fully assembled and tested board for evaluating the MAX25203 dualphase automotive synchronous boost controller. The MAX25203 enables infotainment systems to stay in regulation during cold crank or start-stop operation all the way down to battery input of 1.8V. It can also be used to generate backlight voltage and class D audio amplifier voltages. This device can start with an input voltage supply from 4.5V to 42V and can operate down to 1.8V after start-up and has a low 5µA shutdown supply current.

The MAX25203 features a power-OK monitor, overvoltage and undervoltage lockout. Protection features include cycle-by-cycle current limit and thermal shutdown. It is specified for operation over the -40°C to +125°C automotive temperature range.

Applications

  • Automotive Audio Amplifier
  • Infotainment Systems

MAX25203EVKIT
Evaluation Kit for the MAX25203

Latest Discussions

No discussions on MAX25203 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed