MAX22514
RECOMMENDED FOR NEW DESIGNSSurge Protection IO-Link Device Transceiver with DC-DC
Low Power IO-Link Transceiver with Integrated High Efficiency DC/DC
- Part Models
- 4
- 1ku List Price
- Starting From $2.69
Overview
- High Configurability and Integration
- IO-Link Device and Master Applications
- COM1, COM2, and COM3 Data Rates
- Integrated High-Efficiency 200mA DC-DC Buck Regulator
- 200μA/2mA/5mA Current Sinks/Sources
- C/Q Receiver is Configurable for 5V TTL
- Highly Configurable Driver Overload Handling
- Four Selectable Driver Slew Rates
- SPI Configuration and Monitoring
- Integrated Temperature Sensor
- Configurable C/Q Driver: PNP, NPN, and PP Modes
- Integrated Protection Enables Robust Systems
- Integrated ±1kV/500Ω Surge Protection
- Spread Spectrum DC-DC
- Reverse Polarity Protection
- Glitch Filter for Improved Burst Resilience
- Hot-Plug Protection
- Optimized for Small Sensor Designs
- Accurate Oscillator for IO-Link Communication
- 2.4Ω (typ) Driver On-Resistance for Low Power Dissipation
- 1.2MHz DC-DC Switching Rate
- Integrated 3.3V and 5V Linear Regulators
- Available in Tiny WLP (2.5mm x 2.6mm) and TQFN (4mm x 5mm) Packages
The MAX22514 IO-Link transceiver integrates high voltage functionality, including one 24V line driver, an integrated DC-DC buck regulator, and 5V and 3.3V linear regulators. The MAX22514 is targeted for IO-Link devices, masters, and industrial switching sensor applications, and can be configured and monitored using a standard SPI interface.
Applications
- IO-Link and Industrial Sensor and Actuator Devices
- The MAX22514 features a SPI interface for configuration and diagnostics. A high level of integration (including two linear regulators, a DC-DC buck regulator, and integrated surge protection, combined with low power dissipation and small packages) optimizes the MAX22514 for use in many different industrial and IO-Link small sensor applications.
- IO-Link Master Transceivers: The MAX22514 is capable of being used in both IOLink devices and IO-Link master applications. A SPI interface is used for extended configurability and diagnostics, and the transceiver is capable of operating at the COM1, COM2, and COM3 IO-Link data rates. The MAX22514 can be configured to enable the required 5mA pull-down/pull-up current on the C/Q line and generate a wake-up pulse.
Documentation
Data Sheet 1
Video 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22514ATG+ | LFCSP | ||
| MAX22514ATG+T | LFCSP | ||
| MAX22514AWA+ | WLCSP | ||
| MAX22514AWA+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX22514ATG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.