MAX2173
PRODUCTIONRF to Bits Tuner for Digital Audio Broadcast
RF to Bits DAB/FM Front-End Helps Reduce the DSP MIPS with Internal Digital Filtering
- Part Models
- 2
- 1ku List Price
- Starting From $9.59
Overview
- RF to Bits® Solution with I²S Format Output
- Integrated DCXO Provides ±50ppm Control
- Integrated Digital Filtering
- RSSI Output Through I²C or I²S
- Integrated FM/VHF Band-III RF Bandpass Filter
- Fully Integrated AGC Control Loops
- Integrated 1.2V and 1.6V LDOs
- Small Package (6mm x 6mm TQFN)
The MAX2173 is a highly integrated direct-conversion tuner for digital audio broadcast (DAB) and terrestrial digital multimedia broadcast (T-DMB) applications in the 168MHz to 240MHz (VHF band-III) and 1452MHz to 1492MHz (L-band) frequency bands. For FM and DRM+ reception, a low-IF conversion is used, covering a frequency range of 76MHz to 108MHz (FM band). The design integrates lowpass filters, enabling low-power tuner-on-board designs. The mixer and lowpass filtering are followed by a dual ADC and digital filtering. The digital filtering reduces the output data rate and eases the processing load on the DSP. The resulting bit stream is driven off-chip via an I²S format bus.
An integrated digitally controlled crystal oscillator provides more than ±50ppm control range, eliminating the need for a VCXO. The MAX2173 also provides a buffered-reference clock output at the crystal frequency (fREF) or fREF/3.
Two LDOs are integrated into the MAX2173. The 1.6V LDO can be used to power the internal 1.6V circuitry. External circuits can be powered using the 1.2V LDO, eliminating the need for a stand-alone 1.2V regulator.
The MAX2173 is available in a 40-pin TQFN package (6mm x 6mm) with an exposed pad. Electrical performance is guaranteed over the extended -40°C to +85°C temperature range.
Applications
- Automotive DAB Products
- Fixed and Mobile DAB/FM Products
- T-DMB/FM Products
Documentation
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX2173ETL/V+ | LFCSP | ||
| MAX2173ETL/V+T | LFCSP |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| RF Analog Receivers 1 | ||
| MAX2172 | PRODUCTION | Direct-Conversion to Low-IF Tuner for Digital Audio Broadcast |
Tools & Simulations
Software Development 3
Latest Discussions
No discussions on MAX2173 yet. Have something to say?
Start a Discussion on EngineerZone®