MAX1522
PRODUCTIONSimple SOT23 Boost Controllers
- Part Models
- 2
- 1ku List Price
- Starting From $1.61
Overview
- Simple, Flexible Application Circuit
- 2-Cell NiMH or Alkaline Operation (MAX1524)
- Low Quiescent Current (25µA typ)
- Output Fault Protection and Soft-Start
- High Efficiency Over 1000:1 IOUT Range
- Pin-Selectable Maximum Duty Factor
- Micropower Shutdown Mode
- Small 6-Pin SOT23 Package
- No Current-Sense Resistor
The MAX1522/MAX1523/MAX1524 are simple, compact boost controllers designed for a wide range of DC-DC conversion topologies, including step-up, SEPIC, and flyback applications. They are for applications where extremely low cost and small size are top priorities. These devices are designed specifically to provide a simple application circuit and minimize the size and number of external components, making them ideal for PDAs, digital cameras, and other low-cost consumer electronics applications.
These devices use a unique fixed on-time, minimum off-time architecture, which provides excellent efficiency over a wide-range of input/output voltage combinations and load currents. The fixed on-time is pin selectable to either 0.5µs (50% max duty cycle) or 3µs (85% max duty cycle), permitting optimization of external component size and ease of design for a wide range of output voltages.
The MAX1522/MAX1523 operate from a +2.5V to +5.5V input voltage range and are capable of generating a wide range of outputs. The MAX1524 is intended for bootstrapped operation, permitting startup with lower input voltage. All devices have internal soft-start and short-circuit protection to prevent excessive switching current during startup and under output fault conditions. The MAX1522/MAX1524 have a latched fault mode, which shuts down the controller when a short-circuit event occurs, whereas the MAX1523 reenters soft-start mode during output fault conditions. The MAX1522/MAX1523/MAX1524 are available in a space-saving 6-pin SOT23 package.
Applications
- Industrial +24V and +28V Power Supplies
- LCD Bias Supplies
- Low-Cost Battery-Powered Applications
- Low-Cost, High-Current, or High-Voltage Boost Conversion
- Low-Cost, Multi-Output Flyback Converters
- SEPIC Converters
Documentation
Data Sheet 1
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1522EUT+ | Small-Outline Transistor Package | ||
| MAX1522EUT+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 1, 2021 - 2209 ASSEMBLY |
||
| MAX1522EUT+ | PRODUCTION | |
| MAX1522EUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX1522EUT+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX1522EUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX1522
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX1522 yet. Have something to say?
Start a Discussion on EngineerZone®