MAX1499
PRODUCTION3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers and µC Interface
3.5- and 4.5-Digit ADC, LED Display Drivers Reduce Time and Save Board Space
- Part Models
- 1
- 1ku List Price
- Starting From $17.30
Overview
- High Resolution
- MAX1499: 4.5 Digits (±19,999 Count)
- MAX1497: 3.5 Digits (±1999 Count)
- Sigma-Delta ADC Architecture
- No Integrating Capacitors Required
- No Autozeroing Capacitors Required
- >100dB of Simultaneous 50Hz and 60Hz Rejection
- Operate from a Single 2.7V or 5.25V Supply
- Selectable Input Range of ±200mV or ±2V
- Selectable Voltage Reference: Internal 2.048V or External
- Internal High-Accuracy Oscillator Needs No External Components
- Automatic Offset Calibration
- Low Power (Exclude LED Driver Current)
- Maximum 664µA Operating Current
- Maximum 268µA Shutdown Current
- Small 32-Pin, 7mm x 7mm TQFP Package (4.5 Digits), 28-Pin SSOP Package (3.5 Digits)
- Also Available in a PDIP Package (3.5 Digits)
- Multiplexed LED Drivers Resistor-Programmable Segment Current
- SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
- Extended Temperature Range (-40°C to +85°C)
The MAX1497/MAX1499 low-power, 3.5- and 4.5-digit, analog-to-digital converters (ADCs) with integrated lightemitting diode (LED) drivers operate from a single 2.7V to 5.25V power supply. They include an internal reference, a high-accuracy on-chip oscillator, and a multiplexed LED display driver. An internal charge pump generates the negative supply needed to power the integrated input buffers for single-supply operation. The ADC is configurable for either a ±2V or ±200mV input range and it outputs its conversion results to an LED and/or to a microcontroller (µC). Microcontroller communication is possible through an SPI-/QSPI- /MICROWIRE-compatible serial interface. The MAX1497 is a 3.5-digit (±1999 count) device and the MAX1499 is a 4.5-digit (±19,999 count) device.
The MAX1497/MAX1499 do not require external precision integrating capacitors, autozero capacitors, crystal oscillators, charge pumps, or other circuitry required with dual-slope ADCs (commonly used in panel meter circuits).
These devices also feature on-chip buffers for the differential signal and reference inputs, allowing direct interface with high-impedance signal sources. In addition, they use continuous internal offset-calibration and offer >100dB rejection of 50Hz and 60Hz line noise. Other features include data hold and peak detection, overrange and underrange detection, and a user-programmable low-battery monitor.
The MAX1499 is available in a 32-pin, 7mm x 7mm TQFP package and the MAX1497 is available in 28-pin SSOP and 28-pin PDIP packages. All devices in this family operate over the -40°C to +85°C extended temperature range.
Applications
- Digital Multimeters
- Digital Panel Meters
- Digital Voltmeters
- Handheld meters
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1499ECJ+ | LQFP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 29, 2021 - 2218F ASSEMBLY |
||
| MAX1499ECJ+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX1499 yet. Have something to say?
Start a Discussion on EngineerZone®