MAX14870

PRODUCTION

Compact 4.5V to 36V Full-Bridge DC Motor Drivers

Industry’s Smallest 4.5V–36V DC Brushed Motor Drivers/Relay Drivers

Viewing:

Overview

  • Small Package Handles High Power and Reduces Footprint Circuit Size
    • Up to 2.5A Peak Motor Current
    • Space-Saving TDFN-EP (3mm x 3mm) Package
    • Flexible 4.5V–36V Supply Enables Longer Runtime on Batteries
  • Low Power Consumption Runs Cooler and Longer
    • 280mΩ (typ) Total Bridge On-Resistance
    • 1mA (typ) Supply Current at 30kHz/24V
    • 10µA (max) Standby Current at 12V
  • Simplified Designs Reduces Time to Market
    • Charge-Pump-Less Architecture
    • Current Regulation Only Requires a Sense Resistor
    • Current-Sense Input Simplifies PCB Layout
  • Integrated Protection Provides Robust Driving Solution
    • Short-Circuit-Protected Drivers
    • Thermal-Shutdown Undervoltage Lockout
    • Diagnostic Active-Low FAULT Output
    • -40°C to +85°C Temperature Range
MAX14870
Compact 4.5V to 36V Full-Bridge DC Motor Drivers
MAX14870, MAX14872: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX14870EVKIT

Evaluation Kit for MAX14870 and MAX14872

Features and Benefits

  • Operates from a Wide 4.5V to 36V Supply
  • Standalone or Software-Controlled Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
  • PMOD Compatible Connector

Product Details

The MAX14870 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX14870 fullbridge DC motor driver.

The EV kit can also be used to evaluate the MAX14872.

Applications

  • Printers and Scanners
  • Relay Drivers
  • Vending and Gaming Machines

MAX14870EVKIT
Evaluation Kit for MAX14870 and MAX14872

Latest Discussions

No discussions on MAX14870 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed