Overview

Features and Benefits

  • Operates from a Wide 4.5V to 36V Supply
  • Standalone or Software-Controlled Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
  • PMOD Compatible Connector

Product Details

The MAX14870 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX14870 fullbridge DC motor driver.

The EV kit can also be used to evaluate the MAX14872.

Applications

  • Printers and Scanners
  • Relay Drivers
  • Vending and Gaming Machines

Applicable Parts

Tools & Simulations

Software Development