MAX1272
PRODUCTIONFault-Protected, 12-Bit ADCs with Software-Selectable Input Range
Fault-Protected, 12-Bit ADCs with Software-Selectable Input Range
- Part Models
- 3
- 1ku List Price
- Starting From $4.16
Overview
- Four Software-Selectable Input Ranges
- MAX1272: 0 to 10V, 0 to 5V, ±10V, ±5V
- MAX1273: 0 to VREF, 0 to VREF / 2, ±VREF, ±VREF / 2
- 12-Bit Resolution, No Missing Codes
- 5V Single-Supply Operation
- SPI/QSPI/MICROWIRE-Compatible 3-Wire Interface
- 87ksps Sampling Rate
- ±12V Fault-Protected Analog Input (MAX1272)
- Internal (4.096V) or External (2.4V to 4.18V) Reference
- Low Power
- 1.5mA at 87ksps
- 0.4mA at 10ksps
- 0.2mA at 1ksps
- Four Power-Down Modes
- 8-Pin PDIP Package
The MAX1272/MAX1273 multirange 12-bit data-acquisition systems (DAS) operate with a single 5V supply. The software-programmable analog input accepts a variety of voltage ranges: ±10V, ±5V, 0 to 10V, 0 to 5V for the MAX1272; ±VREF, ±VREF / 2, 0 to VREF, 0 to VREF / 2 for the MAX1273. The software-selectable extended analog input range increases the effective dynamic range to 14 bits and provides the flexibility to interface 4-20mA powered sensors directly to a single 5V system. In addition, the MAX1272 provides fault protection to ±12V. Other features include a 5MHz track/hold (T/H) bandwidth, 87ksps throughput rate, and internal (4.096V) or external (2.40V to 4.18V) reference.
The MAX1272/MAX1273 serial interfaces connect directly to SPI/QSPI/MICROWIRE®-compatible devices without any external logic.
Four software-programmable power-down modes (delayed standby, immediate standby, delayed full power-down, and immediate full power-down) provide low-current shutdown between conversions. In standby mode, the internal reference buffer remains active, thus eliminating startup delay.
The MAX1272/MAX1273 are available in an 8-pin µMAX® package. Both devices are available in the extended (-40°C to +85°C) temperature range.
Applications
- Automatic Testing
- Battery-Powered Instruments
- Data Acquisition Systems
- Industrial Control Systems
- Medical Instruments
- Robotics
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1272CUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX1272CUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX1272EUA+ | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX1272CUA+ | PRODUCTION | |
| MAX1272EUA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX1270 | PRODUCTION | Multirange, +5V, 8-Channel, Serial 12-Bit ADCs |
| MAX1271 | PRODUCTION | Multirange, +5V, 8-Channel, Serial 12-Bit ADCs |
| MAX189 | PRODUCTION | +5V, Low-Power, 12-Bit Serial ADCs |
| MAX1241 | PRODUCTION | +2.7V, Low-Power, 12-Bit Serial ADCs in 8-Pin SO |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX1272 yet. Have something to say?
Start a Discussion on EngineerZone®