MAX11261
PRODUCTION24-Bit, 6-Channel, 16ksps, 6.2nV/√Hz PGA, Delta-Sigma ADC with I2C Interface
24-Bit Delta-Sigma ADC Offers the most integrated solution for Force Sense
- Part Models
- 2
- 1ku List Price
- Starting From $6.69
Overview
- Analog Supply
- 2.7V to 3.6V
- Digital Supply
- Internal LDO Disabled—1.7V to 2.0V
- Internal LDO Enabled—2.0V to 3.6V
- 3ppm INL (typ)
- PGA
- Gains of 1, 2, 4, 8, 16, 32, 64, 128
- Low-Noise Mode, 6.2nV/
Noise
- Low-Power Mode, 10nV/
Noise
- Input-Referred Noise
- PGA Low-Noise Mode, Gain of 64 at 1ksps Continuous, 0.15μVRMS
- Fully Differential Signal and Reference Inputs
- Internal System Clock of 8.192MHz
- I2C-Compatible Serial Interface
- Supports Standard, Fast-Mode, and Fast-Mode Plus I2C Specifications
- 64-Entry On-Chip FIFO
- Hardware Interrupt for Input Monitoring and FIFO Usage
- On-Demand Self and System Gain and Offset Calibration
- User-Programmable Offset and Gain Registers
- Two Power-Down Modes (SLEEP and STANDBY)
- Low Power Dissipation
- ESD Rating: ±2.5kV (HBM), 750V (CDM)
- -40°C to +85°C Operating Temperature Range
- 6 x 6 Bump, 0.4mm Pitch, 2.838mm x 2.838mm x 0.5mm WLP
The MAX11261 is a 6-channel, 24-bit delta-sigma ADC that achieves exceptional performance while consuming very low power. Sample rates up to 16ksps allow precision DC measurements. The device also features a 64-entry, on-chip FIFO to offload the host processor. The MAX11261 communicates through an I2C-compatible serial interface and is available in a small, wafer-level package (WLP).
The MAX11261 offers a 6.2nV/
noise programmable gain amplifier (PGA) with gain settings from 1x to 128x. The integrated PGA provides isolation of the signal inputs from the switched capacitor sampling network. The PGA also enables the MAX11261 to interface directly with high-impedance sources without compromising the available dynamic range.
The MAX11261 operates from a single 2.7V to 3.6V analog supply. The digital supply range is 1.7V to 2.0V (internal LDO off) and 2.0V to 3.6V (internal LDO on) enabling communication with 1.8V, 2.5V, 3V, or 3.3V logic.
Applications
- Battery-Powered Instrumentation
- Medical Equipment
- Pressure Sensors
- Wearable Electronics
- Weigh Scales
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11261ENX+ | 36-WLCSP-N/A | ||
| MAX11261ENX+T | 36-WLCSP-N/A |
This is the most up-to-date revision of the Data Sheet.