LTM9011-14

PRODUCTION

14-Bit, 125Msps Low Power Octal ADCs

Viewing:

Overview

  • 8-Channel Simultaneous Sampling ADC
  • 73.1dB SNR
  • 88dB SFDR
  • Low Power: 140mW/113mW/94mW per Channel
  • Single 1.8V Supply
  • Serial LVDS Outputs: 1 or 2 Bits per Channel
  • Selectable Input Ranges: 1VP-P to 2VP-P
  • 800MHz Full Power Bandwidth S/H
  • Shutdown and Nap Modes
  • Serial SPI Port for Configuration
  • Internal Bypass Capacitance, No External Components
  • 140-Pin (11.25mm × 9mm) BGA Package

The LTM9011-14/LTM9010-14/LTM9009-14 are 8-channel, simultaneous sampling 14-bit A/D converters designed for digitizing high frequency, wide dynamic range signals. AC performance includes 73.1dB SNR and 88dB spurious free dynamic range (SFDR). Low power consumption per channel reduces heat in high channel count applications. Integrated bypass capacitance and flow-through pinout reduces overall board space requirements.

DC specs include ±1LSB INL (typ), ±0.3LSB DNL (typ) and no missing codes over temperature. The transition noise is a low 1.2LSBRMS.

The digital outputs are serial LVDS to minimize the number of data lines. Each channel outputs two bits at a time (2-lane mode). At lower sampling rates there is a one bit per channel option (1-lane mode).

The ENC+ and ENC inputs may be driven differentially or single-ended with a sine wave, PECL, LVDS, TTL, or CMOS inputs. An internal clock duty cycle stabilizer allows high performance at full speed for a wide range of clock duty cycles.

Applications

  • Communications
  • Cellular Base Stations
  • Software Defined Radios
  • Portable Medical Imaging
  • Multichannel Data Acquisition
  • Nondestructive Testing

LTM9011-14
14-Bit, 125Msps Low Power Octal ADCs
LTM9011-14-9010-14-9009-14 Application Circuit LTM9011-14-9010-14-9009-14 Pin Configuration LTM9011-14-9010-14-9009-14 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software and Simulation 1

IBIS Model 1


Evaluation Kits

eval board
DC1751A-A

LTM9011-14 Demoboard | 14-Bit, 125Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, Requires DC1371 and DC1075

Product Details

DC1751A-A: Demo Board for the LTM9011-14 14-Bit, 125Msps Low Power Octal ADCs.

eval board
DC1884A-A

LTM9011-14 | 14-Bit, 125Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075

Product Details

DC1884A-A: Demo Board for LTM9011-14 14-Bit, 125Msps Low Power Octal ADCs.

DC1751A-A
LTM9011-14 Demoboard | 14-Bit, 125Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, Requires DC1371 and DC1075
DC1751A - Schematic
DC1884A-A
LTM9011-14 | 14-Bit, 125Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
DC1884A-A - Schematic

Latest Discussions

No discussions on LTM9011-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed