LTC7860

RECOMMENDED FOR NEW DESIGNS

High Efficiency Switching Surge Stopper

Viewing:

Overview

  • High Efficiency VOUT Clamp Stops High Voltage Input Surges
  • SWITCH-ON Mode 100% Duty Cycle for Normal Operation
  • PROTECTIVE PWM Mode for Transients and Faults
  • VIN Pin to SGND Range: 3.5V to 60V
  • External Input Voltage is Extendable to 200V+
  • Adjustable Output Voltage Clamp
  • Adjustable Output Overcurrent Protection
  • Power Inductor Improves Input EMI in Normal Operation
  • Programmable Fault Timer
  • Adjustable Soft-Start for Input Inrush Current Limiting
  • 4.5% Retry Duty Cycle During Faults
  • Adjustable Switching Frequency: 50kHz to 850kHz
  • Optional Reverse Input Voltage Protection
  • Available in Thermally Enhanced 12-lead MSOP Package
LTC7860
High Efficiency Switching Surge Stopper
to 18V During a VIN Surge PROTECTIVE PWM: VOUT Clamped Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2239A

LTC7860EMSE Demo Board | Switching Surge Stopper, 3.5V ≤ VIN ≤ 60V; 3.5V ≤ VOUT ≤ 17.5V @ 5A

Product Details

Demonstration circuit 2239A is a High Efficiency Switching Surge Stopper and EMI Filter featuring the LTC7860. The board operates from an input range of 3.5V to 60V, provides a 3.5V to 17.2V output at 0A to 5A and is output current limited. A soft-start feature controls output voltage slew rate at start-up, reducing current surge and voltage overshoot. The demonstration board has options for smaller MOSFET and diode packages on the back of the board for lower output current requirements.

eval board
DC2392A

LTC7860EMSE Demo Board | Switching Surge Stopper, 7V ≤ VIN ≤ 100V; 7V ≤ VOUT ≤ 35V @ 10A

Product Details

Demonstration circuit 2392A is a high efficiency switching surge stopper featuring the LTC7860. The board operates from an input range of 7V to 100V, and provides a 7V to 34V output at 0A to 10A. Its output is current limited. A soft-start feature controls output voltage slew rate at startup, reducing current surge and voltage overshoot. The demonstration board includes an optional reverse polarity protection MOSFET and has options for an input filter and diode to attenuate spikes. For a lower output voltage limit of less than 12V, there is an optional feedback circuit.

DC2239A
LTC7860EMSE Demo Board | Switching Surge Stopper, 3.5V ≤ VIN ≤ 60V; 3.5V ≤ VOUT ≤ 17.5V @ 5A
DC2239A - Schematic
DC2392A
LTC7860EMSE Demo Board | Switching Surge Stopper, 7V ≤ VIN ≤ 100V; 7V ≤ VOUT ≤ 35V @ 10A
DC2392A Demo Board DC2392A Demo Board DC2392A Demo Board DC2392A Demo Board DC2392A Demo Board DC2392A - Schematic

Latest Discussions

Recently Viewed