LTC7813

RECOMMENDED FOR NEW DESIGNS

Low IQ, 60V Synchronous Boost+Buck Controller

Viewing:

Overview

  • Synchronous Boost and Buck Controllers
  • When Cascaded, Allows VIN Above, Below, or Equal to Regulated VOUT of Up to 60V
  • Wide Bias Input Voltage Range: 4.5V to 60V
  • Output Remains in Regulation Through Input Dips (e.g. Cold Crank) Down to 2.2V
  • Adjustable Gate Drive Level 5V to 10V (OPTI-DRIVE)
  • Low EMI with Low Input and Output Ripple
  • Fast Output Transient Response
  • No External Bootstrap Diodes Required
  • High Light Load Efficiency
  • Low Operating IQ: 29μA (One Channel On)
  • Low Operating IQ: 34μA (Both Channels On)
  • RSENSE or Lossless DCR Current Sensing
  • Buck Output Voltage Range: 0.8V ≤ VOUT ≤ 60V
  • Boost Output Voltage Up 60V
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Small 32-Pin 5mm × 5mm QFN Package
LTC7813
Low IQ, 60V Synchronous Boost+Buck Controller
Wide Input Range to 10V/10A Low IQ Cascaded Boost+Buck Regulator Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7813

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LTC7813(BOOST)
  • LTC7813(BUCK)
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2435A-B

LTC7813EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 56V; VOUT1 (Quasi Regulated) = 19V-28.6V @ 5A

Product Details

Demonstration circuit DC2435A is a step-up/down supply featuring the LTC7813EUH. The LTC7813 is a high performance dual output (buck and boost) synchronous DC/DC switching regulator controller. The board has three different configurations:


  • DC2435A-A: Regulated output voltage of 24 Volt
  • DC2435A-B: Narrowed output voltage between 20V and 28V
  • DC2435A-C: Dual output voltages of 24V (Boost VBUS channel) and 5V (Buck VOUT1 channel)

The circuit enables a drop-in layout where the total circuit area is only 1½" by 1½". The LTC7813EUH is in a 32-lead exposed pad QFN package.


 

eval board
DC2435A-C

LTC7813EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 56V; Dual Output, VBoost = 24V @ 3A, Vbuck = 5V @ 8A

Product Details

Demonstration circuit DC2435A is a step-up/down supply featuring the LTC7813EUH. The LTC7813 is a high performance dual output (buck and boost) synchronous DC/DC switching regulator controller. The board has three different configurations:


  • DC2435A-A: Regulated output voltage of 24 Volt
  • DC2435A-B: Narrowed output voltage between 20V and 28V
  • DC2435A-C: Dual output voltages of 24V (Boost VBUS channel) and 5V (Buck VOUT1 channel)

The circuit enables a drop-in layout where the total circuit area is only 1½" by 1½". The LTC7813EUH is in a 32-lead exposed pad QFN package.

eval board
DC2435A-A

LTC7813EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 56V; VOUT1 = 24V @ 5A

Product Details

Demonstration circuit DC2435A is a step-up/down supply featuring the LTC7813EUH. The LTC7813 is a high performance dual output (buck and boost) synchronous DC/DC switching regulator controller. The board has three different configurations:


  • DC2435A-A: Regulated output voltage of 24 Volt
  • DC2435A-B: Narrowed output voltage between 20V and 28V
  • DC2435A-C: Dual output voltages of 24V (Boost VBUS channel) and 5V (Buck VOUT1 channel)

The circuit enables a drop-in layout where the total circuit area is only 1½" by 1½". The LTC7813EUH is in a 32-lead exposed pad QFN package.


 

DC2435A-B
LTC7813EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 56V; VOUT1 (Quasi Regulated) = 19V-28.6V @ 5A
DC2435A - Schematic
DC2435A-C
LTC7813EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 56V; Dual Output, VBoost = 24V @ 3A, Vbuck = 5V @ 8A
DC2435A-C Evaluation Board DC2435A-C Evaluation Board - Top View DC2435A-C Evaluation Board - Bottom View DC2435A - Schematic
DC2435A-A
LTC7813EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 56V; VOUT1 = 24V @ 5A
DC2435A - Schematic

Latest Discussions

Recently Viewed