LTC7810

RECOMMENDED FOR NEW DESIGNS

150V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller

Viewing:

Overview

  • Wide VIN Range: 4.5V to 140V (150V Abs Max)
  • Wide Output Voltage Range: 1V ≤ VOUT ≤ 60V
  • Low Operating IQ: 16μA (48VIN to 12VOUT and 3.3VOUT)
  • Adjustable Gate Drive Level Up to 10V
  • Optional Spread Spectrum Operation
  • Very Low Dropout: 100% Duty Cycle Operation
  • Low IQ in Dropout: 78µA (One Channel On)
  • RSENSE or Inductor DCR Current Sensing
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • Phase-Lockable Frequency (75kHz to 720kHz)
  • Programmable Fixed Frequency (50kHz to 750kHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • Onboard LDO or External NMOS LDO for DRVCC
  • EXTVCC LDO Powers Drivers from VOUT
  • Programmable Input Overvoltage Lockout
  • 48-Lead (7mm × 7mm) eLQFP Package
  • AEC-Q100 in Progress
LTC7810
150V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller
LTC7810 Application Circuit LTC7810 Performance Graph LTC7810 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
Protection Switches & Controllers 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7810

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC7810
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2529A

LTC7810ELXE High Input Voltage Dual Output Synchronous Buck Converter

Product Details

Demonstration circuit 2529A is a dual output synchronous buck converter featuring the LTC7810ELXE in a 48-lead eLQFP package.

Key features of this board include: an optional on-board NMOS LDO for DRVCC; jumper for spread-spectrum option; optional resistors for single output dual phase operation; a mode selector that allows the converter to run in CCM, pulse-skipping, adjustable burst clamp or default Burst Mode® operation; SYNC turret for Poly-Phase® operation.

The input voltage range of this demo board is from 16V to 130V and it uses a sense resistor for overcurrent protection. The LTC7810 data sheet gives a complete description of the part, operation and application information and must be read in conjunction with this demo manual for DC2529A.

DC2529A
LTC7810ELXE High Input Voltage Dual Output Synchronous Buck Converter
DC2529A_UG-1311 Application Circuit DC2529A_UG-1311 Application Circuit

Latest Discussions

Recently Viewed