LTC7803

RECOMMENDED FOR NEW DESIGNS

40V Low IQ, 3MHz Synchronous Step-Down Controller with Spread Spectrum

Viewing:

Overview

  • Low Operating IQ: 12µA (14V VIN to 3.3V VOUT)
  • Wide Input Voltage Range: 4.5V to 40V
  • Output Voltage Up to 40V
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • PassThru/100% Duty Cycle Capable
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • Low Shutdown IQ: 1.2μA
  • Thermally Enhanced 16-Pin 3mm × 3mm QFN and MSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC7803
40V Low IQ, 3MHz Synchronous Step-Down Controller with Spread Spectrum
LTC7803 Application Circuit LTC7803 Performance Graph LTC7803 Pin Configuration LTC7803 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4238 Obsolete

High Voltage High Current Hot Swap Controller

LTC4381 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current eFuse with Surge Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7803

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LTC7803
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2834A

LTC7803EMSE Demo Board | High Frequency, Low IQ Synchronous Step-Down Controller

Features and Benefits

  • Wide input voltage range: from 5V to 38V
  • High load current, up to 20A
  • Extremely low quiescent current: 15μA in sleep mode and as low as 1μA at shutdown
  • Ability to select spread spectrum or fixed frequency
  • Selectable pulse-skipping, forced continuous operation or low ripple Burst Mode® operation at light loads
  • Synchronization with external clock
  • The DC2834A supports RSENSE or inductor DCR current sensing (optional).

Product Details

Demonstration circuit DC2834A is a DC/DC synchronous step-down converter featuring the LTC7803 (MSE package), a spread spectrum or constant frequency current mode synchronous step-down controller. The DC2834A generates a 3.3V of output voltage.

The 500kHz constant switching frequency operation results in a small and efficient circuit.

The converter provides high output voltage accuracy (typically ±2%) over wide load range with no minimum load requirement.

The DC2834A supports two ways of biasing the controller: directly from the input voltage or output rail through EXTVCC. The third possibility is connecting an external voltage source to EXTVCC terminal.

The DC2834A supports extremely wide switching frequency range from 100kHz to 3MHz. The spread spectrum operation reduces the peak radiated and conducted noise to simplify compliance with electromagnetic interference (EMI) standards.

The DC2834A has a small circuit footprint, is a high performance and high density solution for telecom, automotive and Power over Ethernet applications.

DC2834A
LTC7803EMSE Demo Board | High Frequency, Low IQ Synchronous Step-Down Controller
LTC7803 Evaluation Board

Latest Discussions

Recently Viewed