LTC3874-1

RECOMMENDED FOR NEW DESIGNS

PolyPhase Step-Down Synchronous Slave Controller with Sub-Milliohm DCR Sensing

Viewing:

Overview

  • Phase Extender for High Phase Count Voltage Rails
  • Operates with Power Blocks, DrMOS or External Gate Drivers and MOSFETs
  • Accurate Phase-to-Phase Current Sharing
  • Sub-Milliohm DCR Current Sensing
  • Phase-Lockable Fixed Frequency 250kHz to 1MHz
  • Immediate Response to Master IC's Fault
  • Up to 12-Phase Operation
  • Wide VIN Range: 4.5 to 38V
  • VOUT Range :
    • Up to 3.5V (LOWDCR Pin High)
    • Up to 5.5V (LOWDCR Pin Low)
  • Proprietary Current Mode Control Loop
  • Programmable CCM/DCM Operation
  • Programmable Phase Shift Control n 24-Lead (4mm × 4mm) QFN Package
LTC3874-1
PolyPhase Step-Down Synchronous Slave Controller with Sub-Milliohm DCR Sensing
High Efficiency, 4-Phase 1.8V/120A Step-Down Supply 4-Phase Efficiency and Power Loss vs Output Current, SubMilliohm DCR vs Traditional DCR Package Image 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3874
  • LTC3874-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3874-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed