LTC3870-1

RECOMMENDED FOR NEW DESIGNS

PolyPhase Step-Down Slave Controller for Digital Power System Management

Viewing:

Overview

  • LTC3887-1 Phase Extender
  • Operates with Power Blocks, DrMOS or External Gate Drivers and MOSFETs
  • Cascade with Multiple Chips for Very Large Current Applications
  • Accurate PolyPhase Current Sharing
  • EXTVCC Capable of 5V to 14V Input
  • Wide VIN Range: 4.5V to 60V
  • Wide Output Voltage Range : 0.5V to 14V
  • Wide SYNC Frequency Range: 100kHz to 1MHz
  • Pin Programmable CCM/DCM Operation
  • Pin Programmable Phase-Shift Control
  • Available in a 24-Pin (4mm × 4mm) QFN Package
LTC3870-1
PolyPhase Step-Down Slave Controller for Digital Power System Management
Load Transient Response of a 2-Phase Master (3887-1)/Slave (3870-1) Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
LTC3887
LTC3887-1
LTC3887-2
Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3870
  • LTC3870-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2454A

LTC3887EUJ-1/LTC3870EUF-1 Demo Board | Dual Phase PMBus Buck Controller with Slave Controller, 7V ≤ VIN ≤ 14V, 0.8V ≤ VOUT ≤ 1.8V @ 100A

Product Details

Demonstration circuit 2454A is a high current, high efficiency, poly-phase synchronous buck converter featuring the LTC3887EUJ-1, a dual-phase current mode controller, and the LTC3870EUF-1, a dual-phase slave controller. The LTC3887-1 has the PMBus interface and the power system management functions.


 


DC2454A
LTC3887EUJ-1/LTC3870EUF-1 Demo Board | Dual Phase PMBus Buck Controller with Slave Controller, 7V ≤ VIN ≤ 14V, 0.8V ≤ VOUT ≤ 1.8V @ 100A
DC2454A - Schematic

Latest Discussions

No discussions on LTC3870-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed