LTC3836

PRODUCTION

Dual 2-Phase, No RSENSE Low VIN Synchronous Controller

Viewing:

Overview

  • No Current Sense Resistors Required
  • Out-of-Phase Controllers Reduce Required Input Capacitance
  • All N-Channel Synchronous Drive
  • VIN Range: 2.75V to 4.5V
  • Constant-Frequency Current Mode Operation
  • 0.6V ±1.5% Voltage Reference
  • Low Dropout Operation: 97% Duty Cycle
  • True PLL for Frequency Locking or Adjustment
  • Selectable Pulse-Skipping/Continuous Operation
  • Tracking Function
  • Internal Soft-Start Circuitry
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Micropower Shutdown: IQ = 6.5µA
  • Tiny Low Profile (4mm × 5mm) QFN and Narrow SSOP Packages
LTC3836
Dual 2-Phase, No RSENSE Low VIN Synchronous Controller
High Efficiency, 2-Phase, Dual Synchronous DC/DC Step-Down Converter Efficiency/Power Loss vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3836
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1107A

LTC3836EUFD Demo Board | 2-Phase, 2.75V to 4.5V Input, VOUT1 = 1.8V @ 7A, VOUT2 = 1.2V @ 7A

Product Details

Demonstration circuit 1107 is a 2-phase dual high efficiency synchronous step-down DC/DC converter that features the LTC3836EUFD controller. It operates with a 2.75V to 4.5V input range. and has two outputs: 1.8V @ 7A and 1.2V @ 7A.


 


eval board
DC1081A

LTC3836EUFD Demo Board | 2-Phase, 2.75V to 4.5V Input, VOUT1 = 1.8V @ 12A, VOUT2 = 1.2V @ 12A

Product Details

Demonstration circuit DC1081 is a dual-output low VIN step-down power supply featuring the LTC3836, a low quiescent current, 2-phase synchronous buck controller. The input voltage is from 2.75V to 4.5V. The demo board has two outputs: 1.8V/12A and 1.2V/12A.

DC1107A
LTC3836EUFD Demo Board | 2-Phase, 2.75V to 4.5V Input, VOUT1 = 1.8V @ 7A, VOUT2 = 1.2V @ 7A
DC1107A - Schematic
DC1081A
LTC3836EUFD Demo Board | 2-Phase, 2.75V to 4.5V Input, VOUT1 = 1.8V @ 12A, VOUT2 = 1.2V @ 12A
DC1081A - Schematic

Latest Discussions

No discussions on LTC3836 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed