LTC3830

PRODUCTION

High Power Step-Down Synchronous DC/DC Controllers for Low Voltage Operation

Viewing:

Overview

  • High Power Switching Regulator Controller for 3.3V-5V to 1.xV-3.xV Step-Down Applications
  • No Current Sense Resistor Required
  • Low Input Supply Voltage Range: 3V to 8V
  • Maximum Duty Cycle >91% Over Temperature
  • All N-Channel External MOSFETs
  • Excellent Output Regulation: ±1% Over Line, Load and Temperature Variations
  • High Efficiency: Over 95% Possible
  • Adjustable or Fixed 3.3V Output (16-Pin Version)
  • Programmable Fixed Frequency Operation: 100kHz to 500kHz
  • External Clock Synchronization
  • Soft-Start (16-Pin Version and LTC3830-1)
  • Low Shutdown Current: <10µA
  • Overtemperature Protection
  • Available in S8, S16 and SSOP-16 Packages
LTC3830
High Power Step-Down Synchronous DC/DC Controllers for Low Voltage Operation
Figure 1. High Efficiency 3V-6V to 1.8V Power Converter Efficiency and Power Loss vs Load Current Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3830
  • LTC3830-1
  • LTC3830ES8
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC469A

LTC3830EGN | High Efficiency Step-Down Power Supply, 3V to 8V Input, 2.5/1.8/1.5VOUT @ 15A

Product Details

DC469A: Demo Board for LTC3830 High Power Step-Down Synchronous DC/DC Controllers for Low Voltage Operation.

eval board
DC493A

LTC3830-1ES8 | Low Voltage, 8A DC/DC Converter, VIN = 3V to 8V, VOUT = 1.8V @ 8A Max.

Product Details

DC493A: Demo Board for the LTC3830 High Power Step-Down Synchronous DC/DC Controllers for Low Voltage Operation.

DC469A
LTC3830EGN | High Efficiency Step-Down Power Supply, 3V to 8V Input, 2.5/1.8/1.5VOUT @ 15A
DC469A - Schematic
DC493A
LTC3830-1ES8 | Low Voltage, 8A DC/DC Converter, VIN = 3V to 8V, VOUT = 1.8V @ 8A Max.
DC493A - Schematic

Latest Discussions

No discussions on LTC3830 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed