LTC3708

PRODUCTION

Fast 2-Phase, No RSENSE Buck Controller with Output Tracking

Viewing:

Overview

  • Very Low Duty Factor Operation (tON(MIN) < 85ns)
  • No RSENSE Option for Maximum Efficiency
  • Very Fast Transient Response
  • Programmable Output Voltage Up/Down Tracking
  • 2-Phase Operation Reduces Input Capacitance
  • 0.6V ±1% Output Voltage Reference
  • External Frequency Synchronization
  • Monotonic Soft-Start
  • On-board High Current MOSFET Drivers
  • Wide VIN Range: Up to 36V
  • Adjustable Cycle-by-Cycle Current Limit
  • Instant Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • Power Good Output with 100µs Masking
  • Available in 5mm × 5mm QFN Package
LTC3708
Fast 2-Phase, No RSENSE Buck Controller with Output Tracking
High Effi ciency Dual Output Step-Down Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3708
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3708 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed