LTC2241-12

PRODUCTION

12-Bit, 210Msps ADC

Viewing:

Overview

  • Sample Rate: 210Msps
  • 65.5dB SNR
  • 78dB SFDR
  • 1.2GHz Full Power Bandwidth S/H
  • Single 2.5V Supply
  • Low Power Dissipation: 585mW
  • LVDS, CMOS, or Demultiplexed CMOS Outputs
  • Selectable Input Ranges: ±0.5V or ±1V
  • No Missing Codes
  • Optional Clock Duty Cycle Stabilizer
  • Shutdown and Nap Modes
  • Data Ready Output Clock
  • Pin Compatible Family
    • 250Msps: LTC2242-12 (12-Bit), LTC2242-10 (10-Bit)
    • 210Msps: LTC2241-12 (12-Bit), LTC2241-10 (10-Bit)
    • 170Msps: LTC2240-12 (12-Bit), LTC2240-10 (10-Bit)
    • 185Msps: LTC2220-1 (12-Bit)
    • 170Msps: LTC2220 (12-Bit), LTC2230 (10-Bit)
    • 135Msps: LTC2221 (12-Bit), LTC2231 (10-Bit)
  • 64-Pin 9mm × 9mm QFN Package

The LTC2241-12 is a 210Msps, sampling 12-bit A/D converter designed for digitizing high frequency, wide dynamic range signals. The LTC2241-12 is perfect for demanding communications applications with AC performance that includes 65.5dB SNR and 78dB SFDR. Ultralow jitter of 95fsRMS allows IF undersampling with excellent noise performance.

DC specs include ±0.7LSB INL (typ), ±0.4LSB DNL (typ) and no missing codes over temperature.

The digital outputs can be either differential LVDS, or single-ended CMOS. There are three format options for the CMOS outputs: a single bus running at the full data rate or two demultiplexed buses running at half data rate with either interleaved or simultaneous update. A separate output power supply allows the CMOS output swing to range from 0.5V to 2.625V.

The ENC+ and ENC inputs may be driven differentially or single ended with a sine wave, PECL, LVDS, TTL, or CMOS inputs. An optional clock duty cycle stabilizer allows high performance over a wide range of clock duty cycles.

Bits
LTC2241-10 10
LTC2241-12 12

Applications

  • Wireless and Wired Broadband Communication
  • Cable Head-End Systems
  • Power Amplifier Linearization
  • Communications Test Equipment

LTC2241-12
12-Bit, 210Msps ADC
SFDR vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2151-14 PRODUCTION Single 14-Bit 210Msps ADCs
Differential Amplifiers 1
LTC6400-20 LAST TIME BUY 1.8GHz Low Noise, Low Distortion Differential ADC Driver for 300MHz IF
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC997B-B

LTC2241CUP-12 | LVDS OUT, VCC = 2.5V, 210Msps, 12-Bit, 10MHz < AIN < 250MHz, (Requires DC890 & LVDS_XFMR)

Product Details

DC997B-B: Demo Board for the LTC2241-12 12-Bit, 210Msps ADC.

eval board
DC1133A-B

LTC2241CUP-12 | CMOS OUT, VCC = 2.5V, 210Msps, 12-Bit, 10MHz < AIN < 250MHz, Need DC890

Product Details

DC1133A-B: Demo Board for the LTC2241-12 12-Bit, 210Msps ADC.

DC997B-B
LTC2241CUP-12 | LVDS OUT, VCC = 2.5V, 210Msps, 12-Bit, 10MHz < AIN < 250MHz, (Requires DC890 & LVDS_XFMR)
DC997B-A - Schematic
DC1133A-B
LTC2241CUP-12 | CMOS OUT, VCC = 2.5V, 210Msps, 12-Bit, 10MHz < AIN < 250MHz, Need DC890
DC1133A-A - Schematic

Latest Discussions

No discussions on LTC2241-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed