LTC2240-10
PRODUCTION10-Bit, 170Msps ADC
- Part Models
- 4
- 1ku List Price
- Starting From $33.97
Overview
- Sample Rate: 170Msps
- 60.6dB SNR
- 80dB SFDR
- 1.2GHz Full Power Bandwidth S/H
- Single 2.5V Supply
- Low Power Dissipation: 445mW
- LVDS, CMOS, or Demultiplexed CMOS Outputs
- Selectable Input Ranges: ±0.5V or ±1V
- No Missing Codes
- Optional Clock Duty Cycle Stabilizer
- Shutdown and Nap Modes
- Data Ready Output Clock
- Pin Compatible Family
- 250Msps: LTC2242-12 (12-Bit), LTC2242-10 (10-Bit)
- 210Msps: LTC2241-12 (12-Bit), LTC2241-10 (10-Bit)
- 170Msps: LTC2240-12 (12-Bit), LTC2240-10 (10-Bit)
- 185Msps: LTC2220-1 (12-Bit)*
- 170Msps: LTC2220 (12-Bit), LTC2230 (10-Bit)*
- 135Msps: LTC2221 (12-Bit), LTC2231 (10-Bit)*
- 64-Pin 9mm × 9mm QFN Package
The LTC2240-10 is a 170Msps, sampling 10-bit A/D converter designed for digitizing high frequency, wide dynamic range signals. The LTC2240-10 is perfect for demanding communications applications with AC performance that includes 60.6dB SNR and 80dB SFDR. Ultralow jitter of 95fsRMS allows IF undersampling with excellent noise performance.
DC specs include ±0.3LSB INL (typ), ±0.1LSB DNL (typ) and no missing codes over temperature.
The digital outputs can be either differential LVDS, or single-ended CMOS. There are three format options for the CMOS outputs: a single bus running at the full data rate or two demultiplexed buses running at half data rate with either interleaved or simultaneous update. A separate output power supply allows the CMOS output swing to range from 0.5V to 2.625V.
The ENC+ and ENC– inputs may be driven differentially or single ended with a sine wave, PECL, LVDS, TTL, or CMOS inputs. An optional clock duty cycle stabilizer allows high performance over a wide range of clock duty cycles.
| Bits | |
| LTC2240-10 | 10 |
| LTC2240-12 | 12 |
Applications
- Wireless and Wired Broadband Communication
- Cable Head-End Systems
- Power Amplifier Linearization
- Communications Test Equipment
Documentation
Data Sheet 1
User Guide 2
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2240CUP-10#PBF | 64-Lead QFN (9mm x 9mm x 0.75mm w/ EP) | ||
| LTC2240CUP-10#TRPBF | 64-Lead QFN (9mm x 9mm x 0.75mm w/ EP) | ||
| LTC2240IUP-10#PBF | 64-Lead QFN (9mm x 9mm x 0.75mm w/ EP) | ||
| LTC2240IUP-10#TRPBF | 64-Lead QFN (9mm x 9mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 6, 2021 - 21_0108 Moisture Sensitivity Level Rating Downgrade for LTC2240 QFN (UP64) package |
||
| LTC2240CUP-10#PBF | PRODUCTION | |
| LTC2240CUP-10#TRPBF | PRODUCTION | |
| LTC2240IUP-10#PBF | PRODUCTION | |
| LTC2240IUP-10#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| LTC2150-12 | PRODUCTION | Single 12-Bit 170Msps ADCs |
| Differential Amplifiers 1 | ||
| LTC6401-14 | LAST TIME BUY | 2GHz Low Noise, Low Distortion Differential ADC Driver for DC-140MHz |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on LTC2240-10 yet. Have something to say?
Start a Discussion on EngineerZone®