LTC2204

PRODUCTION

16-Bit, 40Msps ADC

Viewing:

Overview

  • Sample Rate: 65Msps/40Msps
  • 79dB SNR and 100dB SFDR (2.25VP-P Range)
  • SFDR >92dB at 140MHz (1.5VP-P Input Range)
  • PGA Front End (2.25VP-P or 1.5VP-P Input Range)
  • 700MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Optional Data Output Randomizer
  • Single 3.3V Supply
  • Power Dissipation: 610mW/480mW
  • Optional Clock Duty Cycle Stabilizer
  • Out-of-Range Indicator
  • Pin Compatible Family
    • 105Msps: LTC2207 (16-Bit), LTC2207-14 (14-Bit)
    • 80Msps: LTC2206 (16-Bit), LTC2206-14 (14-Bit)
    • 65Msps: LTC2205 (16-Bit), LTC2205-14 (14-Bit)
    • 40Msps: LTC2204 (16-Bit)
  • 48-Pin (7mm × 7mm) QFN Package

The LTC2205/LTC2204 are sampling 16-bit A/D converters designed for digitizing high frequency, wide dynamic range signals up to input frequencies of 700MHz. The input range of the ADC can be optimized with the PGA front end.

The LTC2205/LTC2204 are perfect for demanding communications applications, with AC performance that includes 79dB SNR and 100dB spurious free dynamic range (SFDR). Ultralow jitter of 90fsRMS allows undersampling of high input frequencies with excellent noise performance. Maximum DC specs include ±4LSB INL, ±1LSB DNL (no missing codes). A separate output power supply allows the CMOS output swing to range from 0.5V to 3.6V.

The ENC+ and ENC inputs may be driven differentially or single-ended with a sine wave, PECL, LVDS, TTL or CMOS inputs. An optional clock duty cycle stabilizer allows high performance at full speed with a wide range of clock duty cycles.

Applications

  • Telecommunications
  • Receivers
  • Cellular Base Stations
  • Spectrum Analysis
  • Imaging Systems
  • ATE

LTC2204
16-Bit, 40Msps ADC
LTC2205: 64K Point FFT, fIN = 5.1MHz, –1dBFS, PGA = 0, DITH = 0 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 1
LTC6401-8 LAST TIME BUY 2.2GHz Low Noise, Low Distortion Differential ADC Driver for DC-140MHz
Phase-Locked Loop (PLL) Synthesizers 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC919A-D

LTC2204 | CMOS OUT, DC INPUT, 40Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)

Product Details

DC919A-D: Demo Board for the LTC2204 16-Bit, 40Msps ADC.


 


eval board
DC918C-G

LTC2204 | CMOS OUT, 40Msps, 16-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)

Product Details

DC918C-G: Demo Board for the LTC2204 16-Bit, 40Msps ADC.


 


DC919A-D
LTC2204 | CMOS OUT, DC INPUT, 40Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)
DC919A-A - Schematic
DC918C-G
LTC2204 | CMOS OUT, 40Msps, 16-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)
DC918C-A - Schematic

Latest Discussions

Recently Viewed