LTC2201

PRODUCTION

16-Bit, 20Msps ADC

Viewing:

Overview

  • Sample Rate: 20Msps
  • 81.6dB SNR and 100dB SFDR (2.5V Range)
  • 90dB SFDR at 70MHz (1.667VP-P Input Range)
  • PGA Front End (2.5VP-P or 1.667VP-P Input Range)
  • 380MHz Full Power Bandwidth S/H
  • Optional Internal Dither
  • Optional Data Output Randomizer
  • Single 3.3V Supply
  • Power Dissipation: 211mW
  • Clock Duty Cycle Stabilizer
  • Out-of-Range Indicator
  • Pin Compatible Family
    • 25Msps: LTC2203 (16-Bit)
    • 10Msps: LTC2202 (16-Bit)
  • 48-Pin (7mm × 7mm) QFN Package

The LTC2201 is a 20Msps, sampling 16-bit A/D converter designed for digitizing high frequency, wide dynamic range signals with input frequencies up to 380MHz. The input range of the ADC can be optimized with the PGA front end.

The LTC2201 is perfect for demanding app lications, with AC performance that includes 81.6dB SNR and 100dB spurious free dynamic range (SFDR). Maximum DC specs include ±5LSB INL, ±1LSB DNL (no missing codes).

A separate output power supply allows the CMOS output swing to range from 0.5V to 3.6V.

A single-ended CLK input controls converter operation. An optional clock duty cycle stabilizer allows high performance at full speed with a wide range of clock duty cycles.

Applications

  • Telecommunications
  • Receivers
  • Cellular Base Stations
  • Spectrum Analysis
  • Imaging Systems
  • ATE

LTC2201
16-Bit, 20Msps ADC
Integral Nonlinearity (INL)  vs Output Code Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
LTC6405 LAST TIME BUY 2.7GHz, 5V, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
LTC6406 LAST TIME BUY 3GHz, Low Noise, Rail-to-Rail Input Differential Amplifier/Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC918C-M

LTC2201 | CMOS OUT, 20Msps, 16-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)

Product Details

DC918C-M: Demo Board for the LTC2201 16-Bit, 20Msps ADC.


 


eval board
DC919A-J

LTC2201 | CMOS OUT, DC INPUT, 20Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)

Product Details

DC919A-J: Demo Board for the LTC2201 16-Bit, 20Msps ADC.


 


DC918C-M
LTC2201 | CMOS OUT, 20Msps, 16-Bit ADC, 1MHz < AIN < 70MHz (Requires DC718)
DC918C-A - Schematic
DC919A-J
LTC2201 | CMOS OUT, DC INPUT, 20Msps 16-Bit ADC, DC < AIN < 70MHz (Requires DC718)
DC919A-A - Schematic

Latest Discussions

No discussions on LTC2201 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed