LTC2158-14
NOT RECOMMENDED FOR NEW DESIGNSDual 14-Bit 310Msps ADC
- Part Models
- 4
- 1ku List Price
- price unavailable
Part Details
- 68.8dBFS SNR
- 88dB SFDR
- Low Power: 724mW Total
- Single 1.8V Supply
- DDR LVDS Outputs
- Easy-to-Drive 1.32VP-P Input Range
- 1.25GHz Full Power Bandwidth S/H
- Optional Clock Duty Cycle Stabilizer
- Low Power Sleep and Nap Modes
- Serial SPI Port for Configuration
- Pin-Compatible 12-Bit Version
- 64-Lead (9mm × 9mm) QFN Package
The LTC2158-14 is a 2-channel simultaneous sampling 310Msps 14-bit A/D converter designed for digitizing high frequency, wide dynamic range signals. It is perfect for demanding communications applications with AC performance that includes 68.8dB SNR and 88dB spurious free dynamic range (SFDR). The 1.25GHz input bandwidth allows the ADC to undersample high frequencies with good performance. The latency is only five clock cycles.
DC specs include ±1.2LSB INL (typ), ±0.35LSB DNL (typ) and no missing codes over temperature. The transition noise is 2.11LSBRMS.
The digital outputs are double data rate (DDR) LVDS.
The ENC+ and ENC– inputs can be driven differentially with a sine wave, PECL, LVDS, TTL, or CMOS inputs. An optional clock
Bits | |
LTC2158-12 | 12 |
LTC2158-14 | 14 |
Applications
- Communications
- Cellular Basestations
- Software Defined Radios
- Medical Imaging
- High Definition Video
- Testing and Measurement Instruments
Documentation
Data Sheet 1
Reliability Data 1
User Guide 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2158CUP-14#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2158CUP-14#TRPBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2158IUP-14#PBF | LFCSP:LEADFRM CHIP SCALE | ||
LTC2158IUP-14#TRPBF | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog to Digital Converters (ADCs) 1 | ||
LTM9013 | LAST TIME BUY | 300MHz Wideband Receiver |
Differential Amplifiers 1 | ||
LTC6412 | LAST TIME BUY | 800MHz, 31dB Range Analog-Controlled VGA |
Modulators & Demodulators 1 | ||
LTC5585 | PRODUCTION | Wideband IQ Demodulator with IIP2 and DC Offset Control |
Phase-Locked Loop (PLL) Synthesizers 1 | ||
LTC6950 | Obsolete | 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution |
Tools & Simulations
Software and Simulation 2
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on LTC2158-14 yet. Have something to say?
Start a Discussion on EngineerZone®