LTC2150-14

PRODUCTION

Single 14-Bit 170Msps ADCs

Viewing:

Overview

  • 70dB SNR
  • 90dB SFDR
  • Low Power: 356mW/338mW/313mW Total
  • Single 1.8V Supply
  • DDR LVDS Outputs
  • Easy-to-Drive 1.5VP-P Input Range
  • 1.25GHz Full Power Bandwidth S/H
  • Optional Clock Duty Cycle Stabilizer
  • Low Power Sleep and Nap Modes
  • Serial SPI Port for Configuration
  • Pin Compatible 12-Bit Versions
  • 40-Pin (6mm × 6mm) QFN Package

The LTC2152-14/LTC2151-14/LTC2150-14 are 250Msps/210Msps/170Msps 14-bit A/D converters designed for digitizing high frequency, wide dynamic range signals. They are perfect for demanding communications applications with AC performance that includes 70dB SNR and 90dB spurious free dynamic range (SFDR). The 1.25GHz input bandwidth allows the ADC to undersample high frequencies with good performance. The latency is only five clock cycles.

DC specs include ±0.85LSB INL (typ), ±0.25LSB DNL (typ) and no missing codes over temperature. The transition noise is 1.82LSBRMS.

The digital outputs are double-data rate (DDR) LVDS.

The ENC+ and ENC inputs can be driven differentially with a sine wave, PECL, LVDS, TTL, or CMOS inputs. An optional clock duty cycle stabilizer allows high performance at full speed for a wide range of clock duty cycles.

  Bits
LTC2150-12 12
LTC2150-14 14

Applications

  • Communications
  • Cellular Basestations
  • Software Defined Radios
  • Medical Imaging
  • High Definition Video
  • Testing and Measurement Instruments

LTC2150-14
Single 14-Bit 170Msps ADCs
LTC2152-14: 32K Point FFT,  fIN = 15MHz, –1dBFS, 250Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTM9013 LAST TIME BUY 300MHz Wideband Receiver
Differential Amplifiers 2
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1565A-C

LTC2150-14: 14-bit, 170Msps, 1.8V Single ADC, 5MHz-140MHz, DDR LVDS Outputs, requires DC1371

Product Details

DC1565A-C: Demo Board for the LTC2150-14 Single 14-Bit 170Msps ADCs.


 


DC1565A-C
LTC2150-14: 14-bit, 170Msps, 1.8V Single ADC, 5MHz-140MHz, DDR LVDS Outputs, requires DC1371
DC1565A-A - Schematic

Latest Discussions

No discussions on LTC2150-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed