LTC1874

PRODUCTION

Dual Constant Frequency Current Mode Step-Down DC/DC Controller

Viewing:

Overview

  • High Efficiency: Up to 94%
  • High Output Currents Easily Achieved
  • Wide VIN Range: 2.5V to 9.8V
  • Constant Frequency 550kHz Operation
  • Burst Mode Operation at Light Load
  • Low Dropout: 100% Duty Cycle
  • 0.8V Reference Allows Low Output Voltages
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Low Quiescent Current: 270µA (Each Controller)
  • Separate Shutdown Pin for Each Controller
  • Shutdown Mode Draws Only 8µA Supply Current (Each Controller)
  • ±2.5% Reference Accuracy
  • Available in 16-Lead Narrow SSOP
  • Each Controller Functions Independent of the Other
LTC1874
Dual Constant Frequency Current Mode Step-Down DC/DC Controller
Figure 1. LTC1874 3.5V-9.5V Input to 3.3V/1A and 1.8V/1A Dual Step-Down Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1874
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1874 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed