LTC1873

PRODUCTION

Dual 550kHz Synchronous 2-Phase Switching Regulator Controller with 5-Bit VID

Viewing:

Overview

  • Two Independent PWM Controllers in One Package
  • Side 1 Output Is Compliant with Intel Desktop VRM 8.4 Specifications (Includes 5-Bit VID DAC)
  • 1.3V to 3.5V Output Voltage with 50mV/100mV Steps
  • Two Sides Run Out-of-Phase to Minimize CIN
  • All N-Channel External MOSFET Architecture
  • No External Current Sense Resistors Required
  • Precison Internal 0.8V ±1% Reference
  • 550kHz Switching Frequency Minimizes External Component Size
  • Very Fast Transient Response
  • Up to 25A Output Current per Channel
  • Low Shutdown Current: < 100µA
  • Small 28-Pin SSOP Package
LTC1873
Dual 550kHz Synchronous 2-Phase Switching Regulator Controller with 5-Bit VID
Low Cost Desktop CPU Supply with RDRAM Keepalive Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1873
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1873 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed