LTC1705

PRODUCTION

Dual 550kHz Synchronous Switching Regulator Controller with 5-Bit VID and 150mA LDO

Viewing:

Overview

  • Three Regulated Outputs: Core, I/O and CLK in One Package
  • Integrated Intel Mobile 5-Bit VID DAC
  • No External Current Sense Resistors
  • All N-Channel External MOSFET Architecture
  • 550kHz Switching Frequency Minimizes External Component Size and Cost
  • Integrated 150mA LDO Linear Regulator
  • Excellent DC Accuracy: 1.25% for Core, 2% for I/O and CLK Supplies
  • PGOOD Flag Monitors All Three Outputs
  • High Efficiency Over Wide Load Current Range
  • Low Shutdown Current: < 100µA
  • Switchers Run Out-of-Phase to Minimize CIN
  • Small 28-Pin Narrow SSOP Package
LTC1705
Dual 550kHz Synchronous Switching Regulator Controller with 5-Bit VID and 150mA LDO
Intel Mobile Pentium VRM Supply Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC295B

LTC1705EGN | Intel Geyserville VRM, VIN = 4.5 - 5.5V, 0.925V - 2V @ 14Amp with 1.5V @ 2.5A and 2.5V @ 150mA Output (Requires DC296A for testing)

Product Details

DC295B: Demo Board for LTC1705 Dual 550kHz Synchronous Switching Regulator Controller with 5-Bit VID and 150mA LDO.

DC295B
LTC1705EGN | Intel Geyserville VRM, VIN = 4.5 - 5.5V, 0.925V - 2V @ 14Amp with 1.5V @ 2.5A and 2.5V @ 150mA Output (Requires DC296A for testing)
DC295B - Schematic

Latest Discussions

No discussions on LTC1705 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed