DS28E18

PRODUCTION

1-Wire® to I2C/SPI Bridge with Command Sequencer

1-Wire Slave to I2C or SPI Master Bridge Device Which Is Parasitically Powered from a Host Microcontroller.

Viewing:

Overview

  • Operate Remote I2C or SPI Devices Using Single-Contact 1-Wire Interface
    • Extending I2C/SPI Communication Distance
    • Reduce Six Wires (for SPI) or Four Wires (for I2C) to Two Wires
    • 512-Byte Sequencer for Autonomous Operation of Attached Devices
    • Two Configurable GPIO Pins for Additional Peripheral Control
  • No External Power Required
    • DS28E18 Parasitically Powered from 1-Wire
    • I2C/SPI Peripheral Power Derived from the 1-Wire Line
  • Flexible 1-Wire and I2C/SPI Master Operational Modes
    • Supports Standard (11kbps) and Overdrive (90kbps) 1-Wire Communication
    • 100kHz, 400kHz, and 1MHz for I2C Slaves
    • Up to 2.3MHz for SPI Slaves
  • Easy to Integrate
    • Small, 2mm x 3mm x 0.75mm, 8-Pin TDFN Package
    • -40°C to +85°C Operation
    • 2.97V to 3.63V Operating Voltage Range
DS28E18
1-Wire® to I2C/SPI Bridge with Command Sequencer
DS28E18 Simple Block Diagram DS28E18 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DS28E18EVKIT

Evaluation Kit for the DS28E18

Features and Benefits

  • Driver Support for Windows 10/8/7
  • Fully Compliant with USB 2.0 Specification
  • USB Powered with No External Power Supply Required
  • Extended SPI/I2C Peripheral Module Connector for Rapid Prototyping of SPI/I2C Slaves

Product Details

The DS28E18 evaluation system (EV system) provides the special hardware and software system to exercise the features of the DS28E18 1-Wire®-to-I2C/SPI bridge with command sequencer IC. The EV system consists of a DS28E18 EV kit board, a DS7505 peripheral module board, a MAX31722 peripheral module board, and a DS9481P-300# USB-to-1-Wire adapter for PC connectivity. The EV kit is compatible with Windows® operating systems.

Applications

  • Accessory Identification and Control
  • Equipment Configuration and Monitoring
  • Examining Environmental Conditions
  • Grain Elevator Monitoring

DS28E18EVKIT
Evaluation Kit for the DS28E18
DS28E18EVKIT: Board Photo

Reference Designs

MAXREFDES9002
MAXREFDES9002 Circuits from the lab

C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins

Features and Benefits

Features

  • Power and communication to I2C and SPI sensors through two wires
  • 512-byte command sequencer for autonomous operation
  • Up to 10mA at 3.3V sensor power derived from 1-Wire
  • Up to 100m distance with the 1-Wire interface
  • Example C-code demonstrates how to interface to I2C and SPI sensors
MAXREFDES9000
MAXREFDES9000 Circuits from the lab

Remote I2C and SPI Sensor Operation Using the DS28E18

Features and Benefits

  • Power and communication to I2C and SPI sensors via two wires
  • 512-byte command sequencer for autonomous operation
  • Up to 10mA at 3.3V sensor power derived from 1-Wire
  • Up to 100m distance with the 1-Wire interface
  • Raspberry Pi® computer enables a powerful computing platform for creating an expansive system of sensors
  • Example source code demonstrates how to interface to various types of I2C and SPI sensors
maxrefdes9004 board
MAXREFDES9004 Circuits from the lab

C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller

Features and Benefits

  • Dedicated 1-Wire Master for Convenient 1-Wire Processing
  • Up to 100m Remote Communication with Connected 1-Wire Slave Devices
  • C-Code Demonstrates How to Use the DS2485 in Software Including an Example with the DS28E18

Designed–Built–Tested

A simple, cost-efficient, 1-Wire master is demonstrated using the DS2485 for a simple sensor application using the MAX32660 host microcontroller. This reference design includes the following major components: one each of MAX32660 Cortex-M4 microcontroller, DS2485 1-Wire master, DS28E18 1-Wire to I2C/SPI bridge and an I2C temperature sensor module. This document describes the hardware shown above as well as its supplementing software. It provides a detailed, systematic technical guide to set up and understand the MAXREFDES9004 reference design. The system has been built and tested, details of which follow later in this document.

MAXREFDES9002
C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins
MAXREFDES9002
MAXREFDES9000
Remote I2C and SPI Sensor Operation Using the DS28E18
MAXREFDES9000
MAXREFDES9004
C-source Reference for Operating the DS2485 Combined with a DS28E18 from a Cortex-M4 Microcontroller
maxrefdes9004 board

Latest Discussions

Recently Viewed