Overview

Features and Benefits

  • Driver Support for Windows 10/8/7
  • Fully Compliant with USB 2.0 Specification
  • USB Powered with No External Power Supply Required
  • Extended SPI/I2C Peripheral Module Connector for Rapid Prototyping of SPI/I2C Slaves

Product Details

The DS28E18 evaluation system (EV system) provides the special hardware and software system to exercise the features of the DS28E18 1-Wire®-to-I2C/SPI bridge with command sequencer IC. The EV system consists of a DS28E18 EV kit board, a DS7505 peripheral module board, a MAX31722 peripheral module board, and a DS9481P-300# USB-to-1-Wire adapter for PC connectivity. The EV kit is compatible with Windows® operating systems.

Applications

  • Accessory Identification and Control
  • Equipment Configuration and Monitoring
  • Examining Environmental Conditions
  • Grain Elevator Monitoring

Applicable Parts