DS2483
NOT RECOMMENDED FOR NEW DESIGNSSingle-Channel 1-Wire Master with Adjustable Timing and Sleep Mode
Best-in-Class Integrated 1-Wire Line Driver Facilitates Protocol Conversion Between I²C Host and 1-Wire Slave Network
- Part Models
- 4
- 1ku List Price
- Starting From $0.91
Overview
- I²C Host Interface Supports 100kHz and 400kHz I²C Communication Speeds
- Standard and Overdrive 1-Wire Communication Speeds
- Adjustable 1-Wire Timing for tRSTL, tMSP, tW0L, and tREC0
- 1-Wire Port Can Be Powered Down Under Software Control
- Supports Power-Saving Sleep Mode (SLPZ Pin), Where the 1-Wire Port is in High Impedance
- I²C Operating Voltages: 1.8V ±5%, 3.3V ±10%, and 5.0V +5/-10%
- Built-In Level Translator: 1-Wire Operating Voltage from 3.3V -10% to 5.0V +5%, Independent of I²C Voltage
- Built-In ESD Protection Level of ±8kV Human Body Model (HBM) Contact Discharge on IO Pin
- -40°C to +85°C Operating Temperature Range
- 8-Pin TDFN and 6-Pin SOT23 Packages
The DS2483 is an I²C-to-1-Wire® bridge device that interfaces directly to standard (100kHz max) or fast (400kHz max) I²C masters to perform protocol conversion between the I²C master and any downstream 1-Wire slave devices. Relative to any attached 1-Wire slave device, the DS2483 is a 1-Wire master. Internal, user-adjustable timers relieve the system host processor from generating time-critical 1-Wire waveforms, supporting both standard and overdrive 1-Wire communication speeds. In addition, the 1-Wire bus can be powered down under software control. The dual-voltage operation allows different operating voltages on the I²C and 1-Wire side. Strong pullup features support 1-Wire power delivery to 1-Wire devices such as EEPROMs and sensors. When not in use, the DS2483 can be put in sleep mode where power consumption is minimal.
Applications
- Cell Phones
- Industrial Sensors
- Medical Instruments
- Printers
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2483Q+T | LFCSP | ||
| DS2483Q+U | LFCSP | ||
| DS2483R+T | SOT_23 | ||
| DS2483R+U | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 1, 2021 - 2209 ASSEMBLY |
||
| DS2483R+T | PRODUCTION | |
| DS2483R+U | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| DS2483R+T | PRODUCTION | |
| DS2483R+U | PRODUCTION | |
|
Feb 6, 2025 - 2455N ASSEMBLY |
||
| DS2483R+U | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 4 | ||
| DS2482-100 | PRODUCTION | Single-Channel 1-Wire Master |
| DS2482-101 | PRODUCTION | Single-Channel 1-Wire® Master with Sleep Mode |
| DS2482-800 | PRODUCTION | 8-Channel 1-Wire Master |
| DS2480B | PRE-RELEASE | Serial to 1-Wire Line Driver |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on DS2483 yet. Have something to say?
Start a Discussion on EngineerZone®