ADuM4138

RECOMMENDED FOR NEW DESIGNS

High Voltage, Isolated IGBT Gate Driver with Isolated Flyback Controller

Viewing:

Overview

  • 6 A (typical) peak drive output capability
  • Internal turn off NFET, on resistance: <1 Ω
  • Internal turn on PFET, on resistance: <1.2 Ω
  • 2 overcurrent protection methods
    • Desaturation detection
    • Split emitter overcurrent detection
  • Miller clamp output with gate sense input
  • Isolated fault output
  • Isolated temperature sensor readback
  • Propagation delay
    • Rising: 95 ns typical
    • Falling: 100 ns typical
  • Minimum pulse width: 74 ns
  • Operating junction temperature range: −40°C to +150°C
  • VDD1 and VDD2 UVLO
  • Minimum external tracking (creepage): 8.3 mm (pending)
  • Safety and regulatory approvals
    • 5000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 VIORM = 849 VPEAK (reinforced/basic)
  • Qualified for automotive applications
ADuM4138
High Voltage, Isolated IGBT Gate Driver with Isolated Flyback Controller
ADuM4138 Functional Block Diagram ADuM4138 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADuM4138

ADuM4138 Evaluation Board 

Features and Benefits

  • 6 A peak drive output capability
  • Output power device resistance <1 Ω
  • Test infrastructure for:
    • SPI communication
    • Miller clamp
    • Desaturation detection
    • Two overcurrent protection pins
    • Two temperature sensor pins
    • Fault reporting
    • Two dummy loads

Product Details

The EVAL-ADuM4138EBZ evaluation board demonstrates the advanced features of the ADuM4138 while maintaining flexibility in a testing environment. The EVAL-ADuM4138EBZ evaluation board layout delivers a circuit that is easy to manipulate via jumper pins. A more optimized layout is possible, which increases the performance of the system as a whole.

The evaluation board works with the USB-SDP-CABLEZ programming cable to access the secondary side electronically erasable programmable read-only memory (EEPROM), and also includes the option to drive the serial peripheral interface (SPI) bus with any other SPI compatible system. The USB-SDPCABLEZ operates with a 3.3 V logic supply, while the ADuM4138 has an internal 5 V regulator. To allow for interfacing, a resistor divider on the MISO line is included in R21 and R22. 

This user guide demonstrates how to use the included ADuM4138 evaluation software for accessing the user trim bits. This user guide shows how to simulate EEPROM settings, as well as program bits into nonvolatile memory. 

EVAL-ADuM4138
ADuM4138 Evaluation Board 
EVAL-ADuM4138EBZ Image

Latest Discussions

Recently Viewed