ADuM4120-1

PRODUCTION

Isolated, Precision Gate Driver with 2 A Output

Viewing:

Overview

  • 2.3 A peak output current (<2 Ω RDSON_x)
  • 2.5 V to 6.5 V VDD1 input
  • 4.5V to 35 V VDD2 output 
  • UVLO at 2.3 V VDD1
  • Multiple UVLO options on VDD2
    • Grade A—4.4 V (typical) positive going threshold
    • Grade B—7.3 V (typical) positive going threshold
    • Grade C—11.3 V (typical) positive going threshold
  • Precise timing characteristics 
    • 79 ns maximum isolator and driver propagation delay falling edge (ADuM4120)
  • CMOS input logic levels 
  • High common-mode transient immunity: 150 kV/μs
  • High junction temperature operation: 125°C 
  • Default low output
  • Safety and regulatory approvals (pending)
    • UL recognition per UL 1577 
      • 5 kV rms for 1 minute SOIC long package
    • CSA Component Acceptance Notice 5A 
    • VDE certificate of conformity (pending)
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 849 V peak 
  • 8 mm creepage
  • Wide body, 6-lead SOIC with increased creepage
ADuM4120-1

Isolated, Precision Gate Driver with 2 A Output

ADuM4120-4120-1 Functional Block Diagram ADuM4120-4120-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADUM4120-1A
  • ADUM4120-1B
  • ADUM4120-1C
  • ADUM4120A
  • ADUM4120B
  • ADUM4120C

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADuM4120

ADuM4120 and ADuM4120-1 Evaluation Board

Features and Benefits

  • 2 A peak drive output capability
  • Output power device resistance: <2 Ω 
  • Low propagation delay: <51 ns 
  • Operating temperature range: −40°C to +125°C 
  • Output voltage range to 35 V 
  • Output and input undervoltage lockout (UVLO)
  • Pad placement for multiple switch types
  • Screw terminals for easy connectivity

Product Details

The evaluation boards EVAL-ADuM4120EBZ and EVAL-ADuM4120-1EBZ support the ADuM4120/ADuM4120-1 single-channel gate drivers with an integrated miller clamp. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate driver. The EVAL- ADuM4120-1EBZ option is populated with the ADuM4120-1 that does not contain an internal input glitch filter, resulting in lower propagation delays.


The instructions and components in UG-1109 apply to both the EVAL-ADuM4120EBZ and EVAL-ADuM4120-1EBZ.


The ADuM4120/ADuM4120-1 provides operation with voltages of up to 35 V. The high common-mode transient immunity (CMTI) and robust drive strength makes the ADuM4120/ADuM4120-1 an excellent fit for fast switching technologies.


The EVAL-ADuM4120EBZ evaluation board facilitates testing of the propagation delay, drive strength, and input logic of the device.


For complete information about the ADuM4120/ADuM4120-1, refer to the ADuM4120/ADuM4120-1 data sheet that should be consulted in conjunction with UG-1109 when using the evaluation board.

EVAL-ADuM4120
ADuM4120 and ADuM4120-1 Evaluation Board
EVAL-ADuM4120-1EBZANGLE-web EVAL-ADuM4120-1EBZBOTTOM-web EVAL-ADuM4120-1EBZTOP_copy-web

Latest Discussions

No discussions on ADUM4120-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed