AD9481

PRODUCTION

8-Bit, 250 MSPS, 3.3 V A/D Converter

Viewing:

Overview

  • DNL = ±0.35 LSB
  • INL = ±0.26 LSB
  • Single 3.3 V supply operation (3.0 V to 3.6 V)
  • Power dissipation of 439 mW at 250 MSPS
  • 1 V p-p analog input range
  • Internal 1.0 V reference
  • Single-ended or differential analog inputs
  • De-multiplexed CMOS outputs
  • Power-down mode
  • Clock duty cycle stabilizer

The AD9481 is an 8-bit, monolithic analog-to-digital converter (ADC) optimized for high speed and low power consumption. Small in size and easy to use, the product operates at a 250 MSPS conversion rate, with excellent linearity and dynamic performance over its full operating range.

To minimize system cost and power dissipation, the AD9481 includes an internal reference and track-and-hold circuit. The user only provides a 3.3 V power supply and a differential encode clock. No external reference or driver components are required for many applications.

The digital outputs are TTL/CMOS-compatible with an option of twos complement or binary output format. The output data bits are provided in an interleaved fashion along with output clocks that simplifies data capture.

The AD9481 is available in a Pb-free, 44-lead, surface-mount package (TQFP-44) specified over the industrial temperature range (−40°C to +85°C).

Product Highlights

  1. Superior linearity. A DNL of ±0.35 makes the AD9481 suitable for many instrumentation and measurement applications
  2. Power-down mode. A power-down function may be exercised to bring total consumption down to 15 mW.
  3. De-multiplexed CMOS outputs allow for easy interfacing with low cost FPGAs and standard logic.

Applications

  • Digital oscilloscopes
  • Instrumentation and measurement
  • Communications:
    Point-to-point radios
    Digital predistortion loops

AD9481
8-Bit, 250 MSPS, 3.3 V A/D Converter
AD9481-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9481 IBIS Models 1


Evaluation Kits

EVAL-AD9481

AD9481 Evaluation Board

Features and Benefits

  • Buffer memory board for capturing digital data used with high speed ADC evaluation boards to simplify evaluation
  • 32 kB FIFO depth at 133 MSPS (upgradable)
  • Measures performance with ADC Analyzer™ Real-time FFT and time domain analysis Analyze SNR, SINAD, SFDR, and harmonics
  • Simple USB port interface (2.0)
  • Supporting ADCs with serial port interfaces (SPI)
  • On-board regulator circuit, no power supply required 6 V, 2 A switching power supply included
  • Compatible with Windows 98 (2nd ed.), Windows 2000, Windows ME, and Windows XP

Product Details

The high speed ADC FIFO evaluation kit includes the latest version of ADC Analyzer and a buffer memory board to capture blocks of digital data from the Analog Devices, Inc., high speed analog-to-digital converter (ADC) evaluation boards. The FIFO board is connected to the PC through a USB port and is used with ADC Analyzer to quickly evaluate the performance of high speed ADCs. Users can view an FFT for a specific analog input and encode rate to analyze SNR, SINAD, SFDR, and harmonic information.

The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

The HSC-ADC-EVALB-DCZ can be used with single and multichannel ADCs and converters with demultiplexed digital outputs.

EVAL-AD9481
AD9481 Evaluation Board

Latest Discussions

Recently Viewed