AD9283S
PRODUCTIONAerospace 8-Bit, 100 MSPS Analog to Digital Converter
- Part Models
- 2
- 1ku List Price
- Starting From $1326.37
Part Details
- On-Chip Reference and Track/Hold
- 475 MHz Analog Bandwidth
- 46.5 dB SNR at 100 MSPS with 41 MHz input
- 1 VP-P Analog Input Range
- Single +3.0 V Supply Operation (2.7 -3.6 V)
The AD9283S is an 8-bit monolithic sampling analog-to-digital converter with an on-chip track-and-hold circuit and is optimized for low cost, low power, small size, and ease of use. The product operates at a 100 MSPS conversion rate, with outstanding dynamic performance over its full operating range.
The ADC requires only a single 3.0 V (2.7 V to 3.6 V) power supply and an encode clock for full performance operation. No external reference or driver components are required for many applications. The digital outputs are TTL/CMOS-compatible and a separate output power supply pin supports interfacing with 3.3 V or 2.5 V logic.
The encoder input is TTL/CMOS-compatible. A power down function may be exercised to bring total consumption to 4.2 mW. In power down mode, the digital outputs are driven to a high impedance state.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9283-703RC | LCC:CER LEADLESS CHIP CARR | ||
AD9283RC-EMX | LCC:CER LEADLESS CHIP CARR |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD9283-703RC | PRODUCTION | |
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
AD9283-703RC | PRODUCTION | |
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
AD9283-703RC | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD9283-703RC | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD9283-703RC | PRODUCTION | |
Jun 1, 2011 - 11_0088 Top and Bottom Mark Standardization for Certain LCC (Leadless Chip Carrier) and Metal Can Packages |
||
AD9283-703RC | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD9283S yet. Have something to say?
Start a Discussion on EngineerZone®