概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
电路描述
The i.MX 7 series-based, open-source board provided by Arrow enables secure, power-efficient systems with drastically reduced time to market.
The i.MX 7 series is a highly integrated multi-market applications processor designed to enable secure and portable applications within the Internet of Things. The i.MX 7 series utilizes both the ARM® Cortex®-A7 and Cortex-M4 cores for general purpose programmable processing.
| Rail/Function | Part Number | General Description of Part |
| 1.0V: VDD_SoC | LTC3589-2 | 8-Output Regulator with Sequencing and I2C for ARM and ARM based processors |
| 1.1V: VDD_ARM | ||
| 1.8V 3.3V 2.8V |
||
| 5V: System Power | LT8609 | 42V, 2A/3A Peak Synchronous Step-Down Regulator with 2.5µA Quiescent Current |