概览

设计资源

器件驱动器

软件(如C代码和/或FPGA代码等)用于与元件的数字接口通信。

ADP150 Regulator Fixed Voltage Linux Driver

优势和特点

  • Xilinx Artix® UltraScale+™ devices are the industry’s only cost-optimized FPGAs based on an advanced, production-proven 16nm architecture for best-in-class performance/watt.

  • Analog Devices, Inc. supports power delivery solutions for the Artix Ultrascale+ low-cost designs. Monolithic solutions are used to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3307A
    • LTC3309A
    • ADP125
    • LTC3617 (Optional DDR)
    • LTC3618
    • ADM1186 (Optional Monitoring & Sequencing)

电路功能与优势

Complete P/Ns and Circuit Descriptions (AU10P/AU15P)

Rail/Function Part Number(s) Description
0.7V: VCCINT LTC3307AEV#TRPBF 5V, 3A Synchronous Step-Down Silent Switcher
in 2mm × 2mm LQFN
0.85V: VCCBRAM, VCCINT_IO
1.8V: VMGTVCCAUX
ADP125ARHZ-R7 5.5 V Input, 500 mA, Low Quiescent Current,
CMOS Linear Regulators
1.8V: VCCAUX/ADC
1.2V: VMGTAVTT
0.9V: VMGTAVCC
1.8V: VCCO
ADP5014ACPZ-R7 Integrated Power Solution
with Quad Low Noise Buck Regulators
DDR4_VTT/VREF LTC3617EUDD#PBF (Optional DDR4) ±6A Monolithic Synchronous Step-Down Regulator
for DDR Termination
VCC_DDR/DDR_VTT/DDR_VREF LTC3618EUF#PBF (Optional complete DDR solution) Dual 4MHz, ±3A Synchronous Buck Converter
for DDR Termination
Monitor & Sequencer ADM1186-1ARQZ (Optional) Quad Voltage Up and Down Sequencer and Monitor
with Programmable Timing


Complete P/Ns and Circuit Descriptions (AU20P/AU25P)

Rail/Function Part Number(s) Description
0.7V: VCCINT LTC3309AEV#TRPBF 5V, 6A Synchronous Step-Down Silent Switcher
in 2mm × 2mm LQFN
0.85V: VCCBRAM, VCCINT_IO
1.8V: VMGTVCCAUX
ADP125ARHZ-R7 5.5 V Input, 500 mA, Low Quiescent Current,
CMOS Linear Regulators
1.8V: VCCAUX/ADC
1.2V: VMGTAVTT
0.9V: VMGTAVCC
1.8V: VCCO
ADP5014ACPZ-R7 Integrated Power Solution
with Quad Low Noise Buck Regulators
DDR4_VTT/VREF LTC3617EUDD#PBF (Optional DDR4) ±6A Monolithic Synchronous Step-Down Regulator
for DDR Termination
VCC_DDR/DDR_VTT/DDR_VREF LTC3618EUF#PBF (Optional complete DDR solution) Dual 4MHz, ±3A Synchronous Buck Converter
for DDR Termination
Monitor & Sequencer ADM1186-1ARQZ (Optional) Quad Voltage Up and Down Sequencer and Monitor
with Programmable Timing