概述
优势和特点
This evaluation board is obsolete and no longer recommended. The replacement board is the ADSW-SMOKEALGO.
This reference design plus related software is designed and tested to meet UL 217 8th edition and EN14604:2005, and similar smoke/fire detection standards. To address the needs of different customers, a number of solution offerings are available which are summarized in the table below. The hardware is designed to accelerate prototyping and the evaluation of the embedded smoke detection algorithm. The hardware is comprised of the EVAL-CN0583-SOM and Carrier board which is described in the CN0583 circuit note.
The Data and Algorithm (EVAL-SMOKE-ALG) package provides an extensive (1000+) smoke dataset taken at UL-217 and EN14604 certified facilities for those who wish to develop their own algorithm. It includes the CN0583 source code for initialization, calibration, environmental compensation, data pre-processing, and adds a UL certified smoke detection algorithm and associated algorithm project files.
| Solution Options | Description | Includes | 
| Hardware
             EVAL-CN0583-SOM EVAL-CN0583-CRR1 (Carrier Board)  | 
            
            
  | 
            Hardware
            
 
 
  | 
        
| Data & Algorithm EVAL-SMOKE-ALG  | 
            Full source code and UL 217 8th edition & EN14604:2005 tested and verified algorithm, associated project files, CN0583 source code and over 1000+ sample fire/smoke datasets to accelerate system development.. | Software
            
 
 
 
  | 
        
产品详情
This evaluation board is obsolete and no longer recommended. The replacement board is the ADSW-SMOKEALGO.
UL-217 8th edition and EN14604:2005 certified algorithm was developed and passed the smoke/fire tests outlined in the standard. This algorithm will enable you to design your smoke detector applications faster and with more confidence, with the updated standards. Collecting more than 1000 sensor datasets at certified testing facilities provided a large statistical representation which the algorithm was trained and tuned. The accompanying embedded software initializes, calibrates, temperature compensates, pre-processes data, and implements the algorithm engine.
The EVAL-CN0583-SOM uses the ADPD188BI integrated optical sensor (with LED and PD) along with an optimized smoke chamber design to sense and measure smoke particles using a single calibrated device. The hardware design also can handle environmental nuisances, like humidity/dew, using heater resistors to dry the air inside the smoke chamber. The hardware can be used directly with many different microcontrollers, which provides features such as a buzzer, push button, LED indicator, and microSD slot for storing data.
The CN0583 reference design includes a complete data and software offering designed to accelerate smoke/fire detection application development.
The Data and Algorithm (EVAL-SMOKE-ALG) package provides an extensive (1000+) smoke dataset taken at UL-217 and EN14604 certified facilities for those who wish to develop their own algorithm. It includes the CN0583 source code for initialization, calibration, environmental compensation, data pre-processing and adds a UL & EN certified smoke detection algorithm and associated algorithm project files.
性能指标
UL-217 8th Edition and EN14604 Testing Results (using EVAL-SMOKE-ALG with the EVAL-CN0583-SOM)
| TEST | UL 217 8th Ed. / EN14604:2005 | Result | 
| Directionality | 43 | Pass | 
| Sensitivity | 42 | Pass | 
| UL – Paper Fire | 51.2 | Pass | 
| UL – Wood Fire | 51.3 | Pass | 
| UL – Flaming polyurethane Foam Test | 51.4 | Pass | 
| UL – Smoldering Smoke Test | 52 | Pass | 
| UL – Smoldering Polyurethane Foam Test | 53 | Pass | 
| UL – Cooking Nuisance Smoke Test | 54 | Pass | 
| UL - Go/No Go Flaming Polyurethane Foam Test | 54 | Pass | 
| Velocity-Sensitivity Test | 44 | Pass | 
| Variable Ambient (0 & 49c) | 62 | Pass | 
| Humidity | 63 | Pass |