概览
产品详情
The ADP5300 is an ultralow power, synchronous step-down dc-to-dc regulator with a load switch in a 10-lead LFCSP package. The ADP5300 runs from an input voltage range of 2.15 V to 6.50 V and requires minimal external components to provide a high efficiency solution with an integrated power switch, a synchronous rectifier, and internal compensation.
The ADP5300-EVALZ evaluation board provides an easy way to evaluate the device. This user guide describes how to quickly set up the board to collect performance data.
Complete information about the ADP5300 is available in the ADP5300 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.