概览
产品详情
Demonstration circuit 2461A is optimized for evaluation of the LTC5548 passive double-balanced mixer with integrated LO frequency doubler. Its RF port is matched to 50Ω from 2GHz to 13.6GHz with 9dB return loss, and the LO port is matched to 50Ω from 1GHz to 12GHz with 10dB return loss. The differential IF port is usable from DC to 6GHz. The LTC5548 can be used for upconverting and downconverting applications.
文档
-
DC2461A - Schematic2016/2/18PDF29K
-
DC2461A - Demo Manual2016/2/18PDF187K
-
DC2461A - Design Files2016/4/21ZIP992K