TMCM-610
OBSOLETE PRODUCT
概述
Highlights
Motor type
- Coil current from 300mA to 1.1A RMS (1.5A peak)
- 7V to 34V nominal supply voltage
Software
- Stand-alone operation using TMCL™ or remote controlled operation
- TMCL™ program storage: 16 Kbyte EEPROM (2048 TMCL™ commands)
- PC-based application development software TMCL-IDE included
Other
- Motor and switches can be connected with screw terminals
- RoHS compliant latest from 1 July 2006
- Size: 160x120mm
The TMCM-610/SG is a six axis 2-phase stepper motor controller and driver module. It provides a complete single board motion control solution at low cost. Using the integrated additional I/Os it even can do complete system control applications. The motors and switches can be connected easily with screw terminals. The connection of the multi-purpose I/Os can be done via a dual-in-line pin connector.
The TMCM-610/SG comes with the PC based software development environment TMCL-IDE. Using predefined TMCL™ (ADI Trinamic Motion Control Language) high level commands like "move to position" or "constant rotation" rapid and fast development of motion control applications is guaranteed. The TMCM-610/SG can be controlled via the USB or RS-232 interface. Communication traffic is kept very low since all time critical operations, e.g., ramp calculation are performed on board. A user TMCL™ program can be stored in the on board EEPROM for stand-alone operation. The firmware of the module can be updated via the serial interface. With the StallGuard™ feature it is possible to detect overload and stall of the motor.
Applications
- Controller/driver board for control of up to six axes
- Versatile possibilities of applications in stand alone or pc controlled mode
参考资料
用户手册 1
软件手册 1
硬件生态系统
| 部分模型 | 产品周期 | 描述 |
|---|---|---|
| 电机驱动器和运动控制器模块 1 | ||
| TMCM-6110 | 过期 |
6 Axes Stepper Controller / Driver 1.1A RMS / 24V DC USB, CAN, RS485 [or RS232] |
最新评论
需要发起讨论吗? 没有关于 TMCM-610的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论